Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

554123-1

  • Available in:
  • North America
Undercarpet Floor Preparation, 250 ft, yellow
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Yellow vinyl floor preparation
  • Required for slab-on-grade installations
  • Provides smooth, even surface for installation
  • Used with both 3 and 5-conductor undercarpet power cable
  • Required for slab-on-grade or where moisture barrier is required
Specifications

Product Classification

Regional Availability North America
Product Type Tape
Product Series Undercarpet

General Specifications

Color Yellow

Dimensions

Height 0.25 mm | 0.01 in
Width 203.2 mm | 8 in

Electrical Specifications

Signal Configuration Power

Material Specifications

Insulation Material PVC

Environmental Specifications

Environmental Space Indoor
Safety Standard UL

Packaging and Weights

Packaging quantity 250

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America
Product Type Tape
Product Series Undercarpet

General Specifications

Color Yellow

Dimensions

Height 0.25 mm | 0.01 in
Width 203.2 mm | 8 in

Electrical Specifications

Signal Configuration Power

Material Specifications

Insulation Material PVC

Environmental Specifications

Environmental Space Indoor
Safety Standard UL

Packaging and Weights

Packaging quantity 250

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category