Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

554188-1

  • Available in:
  • North America
Undercarpet Circuit Adapter, 5-Conductor, standard ground system, blue circuit
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Used with 5-conductor DCR kits to select which circuit is utilized
  • Required for 5-conductor undercarpet power cable installations
Specifications

Product Classification

Regional Availability North America
Product Type Circuit adapter
Product Series Undercarpet

General Specifications

Grounding Connection Standard

Dimensions

Height 9.5 mm | 0.374 in
Width 134.11 mm | 5.28 in

Electrical Specifications

Current Rating, maximum 20 A
Signal Configuration Power
Voltage Rating, maximum 300 Vac

Environmental Specifications

Environmental Space Indoor
Safety Standard UL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America
Product Type Circuit adapter
Product Series Undercarpet

General Specifications

Grounding Connection Standard

Dimensions

Height 9.5 mm | 0.374 in
Width 134.11 mm | 5.28 in

Electrical Specifications

Current Rating, maximum 20 A
Signal Configuration Power
Voltage Rating, maximum 300 Vac

Environmental Specifications

Environmental Space Indoor
Safety Standard UL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category