1375130-2
- Available in:
- North America
Undercarpet Flush Floor Outlet Box Kit, 2-gang, outlet covers not included
Specifications
Features and Benefits
- Used for UnderCarpet power or communications separately but not combined in the same box
- Available with or without outlet covers. Designed to accept Thomas and Betts metallic or non-metallic floor box covers (640 and 840 Series)
- Flush mount outlet alternative to DCRs and intended for use in concrete floors
- Duplex power or communications jacks not included
Specifications
Product Classification
Regional Availability | North America |
Product Type | Floor fitting kit |
Product Series | Undercarpet |
General Specifications
Mounting | Floor |
Dimensions
Height | 65.17 mm | 2.566 in |
Width | 228.35 mm | 8.99 in |
Electrical Specifications
Signal Configuration | Data | Power |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Product Classification
Regional Availability | North America |
Product Type | Floor fitting kit |
Product Series | Undercarpet |
General Specifications
Mounting | Floor |
Dimensions
Height | 65.17 mm | 2.566 in |
Width | 228.35 mm | 8.99 in |
Electrical Specifications
Signal Configuration | Data | Power |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Video
UnderCarpet Installation

UnderCarpet Installation
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Video
UnderCarpet Installation

UnderCarpet Installation
Visio Stencil
Warranty
Other Ways to Browse