Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

553947-1

  • Available in:
  • North America
Undercarpet DCR Kit, 3-conductor, single duplex, black
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Available in 3 and 5-conductor versions
  • 5-Conductor DCR Kits require a circuit adapter to select which circuit the DCR will be used on
Specifications

Product Classification

Regional Availability North America
Product Type Floor fitting kit
Product Series Undercarpet

General Specifications

Color Black
Grounding Connection Standard
Mounting Floor
Total Ports, quantity 1

Dimensions

Height 25.65 mm | 1.01 in
Width 159.26 mm | 6.27 in

Electrical Specifications

Current Rating, maximum 20 A
Signal Configuration Power
Voltage Rating, maximum 300 Vac

Environmental Specifications

Environmental Space Indoor
Safety Standard UL 498

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America
Product Type Floor fitting kit
Product Series Undercarpet

General Specifications

Color Black
Grounding Connection Standard
Mounting Floor
Total Ports, quantity 1

Dimensions

Height 25.65 mm | 1.01 in
Width 159.26 mm | 6.27 in

Electrical Specifications

Current Rating, maximum 20 A
Signal Configuration Power
Voltage Rating, maximum 300 Vac

Environmental Specifications

Environmental Space Indoor
Safety Standard UL 498

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category