CommScope's COVID-19 Customer & Partner Hub Visit
Products
Related Results
CommScope's COVID-19 Customer & Partner Hub Visit
LazrSPEED® Plenum Hybrid Distribution Cable, 4 simplex single fiber, 4 conductor 12 AWG, OM3 Bend Insensitive
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Hybrid cable, copper and fiber |
Product Brand | LazrSPEED® |
Cable Type | Distribution | Hybrid | Stranded indoor |
Conductor Type, singles | Stranded |
Conductors, quantity | 4 |
Construction Type | Non-armored |
Fiber Short Description | P-001-SP29 |
Fiber Type, quantity | 4 |
Fibers per Subunit, quantity | 1 |
Filler, quantity | 0 |
Jacket Color | Aqua |
Subunit Jacket Color | Aqua |
Subunit Type | Gel-free |
Subunit, quantity | 4 |
Total Fiber Count | 4 |
Buffer Tube/Subunit Diameter | 2.794 mm | 0.11 in |
Diameter Over Jacket | 12.192 mm | 0.48 in |
Conductor Gauge | 12 AWG |
Conductor dc Resistance | 1.65 ohms/kft | 5.413 ohms/km |
Click on image to enlarge. |
Conductor Material | Bare copper | Stranded copper wire |
Insulation Material, singles | PVC |
Jacket Material | Fire retardant PVC |
Ripcord Material | Polyester |
Minimum Bend Radius, loaded | 181.610 mm | 7.15 in |
Minimum Bend Radius, unloaded | 120.904 mm | 4.76 in |
Tensile Load, long term, maximum | 467.063 N | 105 lbf |
Tensile Load, short term, maximum | 1552.429 N | 349 lbf |
Compression | 1.018 kg/mm | 57 lb/in |
Compression Test Method | FOTP-41 |
Flex | 25 cycles |
Flex Test Method | FOTP-104 |
Impact | 2.942 N-m | 2.17 ft lb |
Impact Test Method | FOTP-25 |
Strain | See long and short term tensile loads |
Strain Test Method | FOTP-33 |
Twist | 10 cycles |
Twist Test Method | FOTP-85 |
Vertical Rise, maximum | 171.420 m | 562.4 ft |
Fiber Type | OM3, LazrSPEED® | OM3, bend insensitive |
Installation temperature | -0 °C to +70 °C (-32 °F to +158 °F) |
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Cable Qualification Standards | ANSI/ICEA S-83-596 | Telcordia GR-409 | UL 13 | UL 444 |
Environmental Space | Plenum | Wireless installation |
Flame Test Listing | NEC CL3P-OF (ETL) and c(ETL) | NEC CMP-OF (ETL) and c(ETL) |
Flame Test Method | NFPA 262 |
Low High Bend | 0 °C to +70 °C (+32 °F to +158 °F) |
Low High Bend Test Method | FOTP-37 |
Temperature Cycle | 0 °C to +70 °C (+32 °F to +158 °F) |
Temperature Cycle Test Method | FOTP-3 |
Cable weight | 277.840 kg/km | 186.7 lb/kft |
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Hybrid cable, copper and fiber |
Product Brand | LazrSPEED® |
Cable Type | Distribution | Hybrid | Stranded indoor |
Conductor Type, singles | Stranded |
Conductors, quantity | 4 |
Construction Type | Non-armored |
Fiber Short Description | P-001-SP29 |
Fiber Type, quantity | 4 |
Fibers per Subunit, quantity | 1 |
Filler, quantity | 0 |
Jacket Color | Aqua |
Subunit Jacket Color | Aqua |
Subunit Type | Gel-free |
Subunit, quantity | 4 |
Total Fiber Count | 4 |
Buffer Tube/Subunit Diameter | 2.794 mm | 0.11 in |
Diameter Over Jacket | 12.192 mm | 0.48 in |
Conductor Gauge | 12 AWG |
Conductor dc Resistance | 1.65 ohms/kft | 5.413 ohms/km |
Conductor Material | Bare copper | Stranded copper wire |
Insulation Material, singles | PVC |
Jacket Material | Fire retardant PVC |
Ripcord Material | Polyester |
Minimum Bend Radius, loaded | 181.610 mm | 7.15 in |
Minimum Bend Radius, unloaded | 120.904 mm | 4.76 in |
Tensile Load, long term, maximum | 467.063 N | 105 lbf |
Tensile Load, short term, maximum | 1552.429 N | 349 lbf |
Compression | 1.018 kg/mm | 57 lb/in |
Compression Test Method | FOTP-41 |
Flex | 25 cycles |
Flex Test Method | FOTP-104 |
Impact | 2.942 N-m | 2.17 ft lb |
Impact Test Method | FOTP-25 |
Strain | See long and short term tensile loads |
Strain Test Method | FOTP-33 |
Twist | 10 cycles |
Twist Test Method | FOTP-85 |
Vertical Rise, maximum | 171.420 m | 562.4 ft |
Fiber Type | OM3, LazrSPEED® | OM3, bend insensitive |
Installation temperature | -0 °C to +70 °C (-32 °F to +158 °F) |
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Cable Qualification Standards | ANSI/ICEA S-83-596 | Telcordia GR-409 | UL 13 | UL 444 |
Environmental Space | Plenum | Wireless installation |
Flame Test Listing | NEC CL3P-OF (ETL) and c(ETL) | NEC CMP-OF (ETL) and c(ETL) |
Flame Test Method | NFPA 262 |
Low High Bend | 0 °C to +70 °C (+32 °F to +158 °F) |
Low High Bend Test Method | FOTP-37 |
Temperature Cycle | 0 °C to +70 °C (+32 °F to +158 °F) |
Temperature Cycle Test Method | FOTP-3 |
Cable weight | 277.840 kg/km | 186.7 lb/kft |
Click on image to enlarge. |