PFC-302O12F
- Available in:
- North America
Powered Fiber Cable, OM3, 2 Fibers, Outdoor, 12AWG Conductor, Printed in FEET
Features and Benefits
- Easy peel, stranded conductors for maximum cable flexibility and rapid access
- Polarization indentation along one side of the cable for polarity identification
- No special tools or mounting hardware required - usage of a standard “FTTH” pressure clamp for aerial installation
- Easy split of cable into three separate sections for separate routing in closures, as needed for installation
- Polyethylene jacket for outdoor duct or direct buried applications
Specifications
Product Classification
Regional Availability | North America |
Product Type | Hybrid cable, fiber and power |
Ordering Note | Minimum order quanity is 1640 feet |
General Specifications
Cable Type | Stranded outdoor |
Fiber Short Description | PFC-O12 |
Jacket Color | Black |
Jacket Marking | Feet |
Total Fiber Count | 2 |
Dimensions
Height Over Jacket | 4.318 mm | 0.17 in |
Width Over Jacket | 11.43 mm | 0.45 in |
Conductor Gauge | 12 AWG |
Outline Drawing
Click on image to enlarge. |
Mechanical Specifications
Minimum Bend Radius, loaded | 50.8 mm | 2 in |
Minimum Bend Radius, unloaded | 30.48 mm | 1.2 in |
Tensile Load, long term, maximum | 133.447 N | 30 lbf |
Tensile Load, short term, maximum | 440.374 N | 99 lbf |
Vertical Rise, maximum | 122.011 m | 400.3 ft |
Optical Specifications
Fiber Type | OM3, bend insensitive |
Environmental Specifications
Installation temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Cable Qualification Standards | Telcordia GR-20-CORE Issue 4 |
Environmental Space | Outdoor |
Jacket UV Resistance | UV stabilized |
Packaging and Weights
Cable weight | 109.975 kg/km | 73.9 lb/kft |
Product Classification
Regional Availability | North America |
Product Type | Hybrid cable, fiber and power |
Ordering Note | Minimum order quanity is 1640 feet |
General Specifications
Cable Type | Stranded outdoor |
Fiber Short Description | PFC-O12 |
Jacket Color | Black |
Jacket Marking | Feet |
Total Fiber Count | 2 |
Dimensions
Height Over Jacket | 4.318 mm | 0.17 in |
Width Over Jacket | 11.43 mm | 0.45 in |
Conductor Gauge | 12 AWG |
Mechanical Specifications
Minimum Bend Radius, loaded | 50.8 mm | 2 in |
Minimum Bend Radius, unloaded | 30.48 mm | 1.2 in |
Tensile Load, long term, maximum | 133.447 N | 30 lbf |
Tensile Load, short term, maximum | 440.374 N | 99 lbf |
Vertical Rise, maximum | 122.011 m | 400.3 ft |
Optical Specifications
Fiber Type | OM3, bend insensitive |
Environmental Specifications
Installation temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Cable Qualification Standards | Telcordia GR-20-CORE Issue 4 |
Environmental Space | Outdoor |
Jacket UV Resistance | UV stabilized |
Packaging and Weights
Cable weight | 109.975 kg/km | 73.9 lb/kft |
Click on image to enlarge. |
Documentation & Downloads
Calculator
Installation Instruction
Product Compliance Documentation
Product Specification
Product Specification (Comprehensive)
Template
Warranty
Calculator
Installation Instruction
Product Compliance Documentation
Product Specification
Product Specification (Comprehensive)
Template
Warranty
Other Ways to Browse