Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

PFC-304L12F

  • Available in:
  • North America
Powered Fiber Cable, OM3, 4 Fibers, Indoor/Outdoor, 12AWG Conductor, feet
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Easy peel, stranded conductors for maximum cable flexibility and rapid access
  • Polarization indentation along one side of the cable for polarity identification
  • No special tools or mounting hardware required - usage of a standard “FTTH” pressure clamp for aerial installation
  • Easy split of cable into three separate sections for separate routing in closures, as needed for installation
  • Riser/LSZH jacket for indoor/outdoor applications
Specifications

Product Classification

Regional Availability North America
Product Type Hybrid cable, fiber and power
Ordering Note Minimum order quanity is 1640 feet

General Specifications

Cable Type Stranded indoor/outdoor
Fiber Short Description PFC-L12
Jacket Color Black
Total Fiber Count 4

Dimensions

Height Over Jacket 4.318 mm | 0.17 in
Width Over Jacket 11.43 mm | 0.45 in
Conductor Gauge 12 AWG

Outline Drawing

Click on image to enlarge.

Mechanical Specifications

Minimum Bend Radius, loaded 88.9 mm | 3.5 in
Minimum Bend Radius, unloaded 45.72 mm | 1.8 in
Tensile Load, long term, maximum 133.447 N | 30 lbf
Tensile Load, short term, maximum 440.374 N | 99 lbf
Vertical Rise, maximum 122.011 m | 400.3 ft

Optical Specifications

Fiber Type OM3, bend insensitive

Environmental Specifications

Installation temperature -10 °C to +60 °C (+14 °F to +140 °F)
Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Cable Qualification Standards Telcordia GR-20-CORE Issue 4
EN50575 CPR Cable EuroClass Fire Performance Dca
EN50575 CPR Cable EuroClass Smoke Rating s1a
EN50575 CPR Cable EuroClass Droplets Rating d1
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Low Smoke Zero Halogen (LSZH) | Riser
Flame Test Method IEC 60332-1-2 | IEC 60754-2 | IEC 61034-2 | UL 1666 | UL 444
Jacket UV Resistance UV stabilized

Packaging and Weights

Cable weight 109.975 kg/km | 73.9 lb/kft

Regulatory Compliance/Certifications

Agency Classification
CENELEC EN 50575 compliant, Declaration of Performance (DoP) available

Product Classification

Regional Availability North America
Product Type Hybrid cable, fiber and power
Ordering Note Minimum order quanity is 1640 feet

General Specifications

Cable Type Stranded indoor/outdoor
Fiber Short Description PFC-L12
Jacket Color Black
Total Fiber Count 4

Dimensions

Height Over Jacket 4.318 mm | 0.17 in
Width Over Jacket 11.43 mm | 0.45 in
Conductor Gauge 12 AWG

Mechanical Specifications

Minimum Bend Radius, loaded 88.9 mm | 3.5 in
Minimum Bend Radius, unloaded 45.72 mm | 1.8 in
Tensile Load, long term, maximum 133.447 N | 30 lbf
Tensile Load, short term, maximum 440.374 N | 99 lbf
Vertical Rise, maximum 122.011 m | 400.3 ft

Optical Specifications

Fiber Type OM3, bend insensitive

Environmental Specifications

Installation temperature -10 °C to +60 °C (+14 °F to +140 °F)
Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Cable Qualification Standards Telcordia GR-20-CORE Issue 4
EN50575 CPR Cable EuroClass Fire Performance Dca
EN50575 CPR Cable EuroClass Smoke Rating s1a
EN50575 CPR Cable EuroClass Droplets Rating d1
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Low Smoke Zero Halogen (LSZH) | Riser
Flame Test Method IEC 60332-1-2 | IEC 60754-2 | IEC 61034-2 | UL 1666 | UL 444
Jacket UV Resistance UV stabilized

Packaging and Weights

Cable weight 109.975 kg/km | 73.9 lb/kft
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
CENELEC EN 50575 compliant, Declaration of Performance (DoP) available
Other Ways to Browse