Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

CO15542-01 | PCOSP-6U-BK

  • Available in:
  • Asia
  • EMEA
  • Latin America
  • North America
  • Australia/New Zealand
CommScope Cat 6, UTP, Outdoor Patch Cord
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Asia | EMEA | Latin America | North America | Australia/New Zealand
Portfolio CommScope®

General Specifications

ANSI/TIA Category 6
Cable Type U/UTP (unshielded)
Conductor Type Stranded
Interface Feature, connector A Standard
Interface Feature, connector B Standard
Interface, Connector A RJ45 plug
Interface, Connector B RJ45 plug
Jacket Color Black
Pairs, quantity 4
Wiring T568B

Dimensions

Cable Assembly Length, minimum (ft) 5
Cable Assembly Length, maximum (ft) 100
Cable Assembly Length, minimum (m) 1
Cable Assembly Length, maximum (m) 30

Wiring Diagram

Click on image to enlarge.

Electrical Specifications

dc Resistance, maximum 0.3 ohm
Safety Voltage Rating 300 V

Ordering Tree

Click on image to enlarge.

Material Specifications

Contact Plating Material Nickel underplating | Gold in remating area
Material Type Phosphor Bronze | Polycarbonate

Mechanical Specifications

Plug Insertion Life, minimum 750 times
Plug Retention Force, minimum 133 N | 29.9 lbf

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Environmental Space Outdoor
Flammability Rating CM-LS
Safety Standard ETL | cETL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | EMEA | Latin America | North America | Australia/New Zealand
Portfolio CommScope®

General Specifications

ANSI/TIA Category 6
Cable Type U/UTP (unshielded)
Conductor Type Stranded
Interface Feature, connector A Standard
Interface Feature, connector B Standard
Interface, Connector A RJ45 plug
Interface, Connector B RJ45 plug
Jacket Color Black
Pairs, quantity 4
Wiring T568B

Dimensions

Cable Assembly Length, minimum (ft) 5
Cable Assembly Length, maximum (ft) 100
Cable Assembly Length, minimum (m) 1
Cable Assembly Length, maximum (m) 30

Electrical Specifications

dc Resistance, maximum 0.3 ohm
Safety Voltage Rating 300 V

Material Specifications

Contact Plating Material Nickel underplating | Gold in remating area
Material Type Phosphor Bronze | Polycarbonate

Mechanical Specifications

Plug Insertion Life, minimum 750 times
Plug Retention Force, minimum 133 N | 29.9 lbf

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Environmental Space Outdoor
Flammability Rating CM-LS
Safety Standard ETL | cETL

Packaging and Weights

Packaging quantity 1
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse