Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

CO11152-01 | PCOSP-6S-BK

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

CommScope CAT 6, F/UTP, Outdoor Rated Patch Cord

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Series CO

General Specifications

ANSI/TIA Category 6
Cable Type F/UTP (shielded)
Conductor Type Solid
Interface, Connector A RJ45 plug
Interface Feature, connector A Standard
Interface, Connector B RJ45 plug
Interface Feature, connector B Standard
Jacket Color Black
Pairs, quantity 4
Wiring T568B

Dimensions

Cable Assembly Length, minimum (ft) 5
Cable Assembly Length, maximum (ft) 300
Cable Assembly Length, minimum (m) 2
Cable Assembly Length, maximum (m) 100

Wiring Diagram

Click on image to enlarge.

Electrical Specifications

dc Resistance, maximum 0.3 ohm
Safety Voltage Rating 300 V

Ordering Tree

Click on image to enlarge.

Material Specifications

Contact Plating Material Gold in remating area | Nickel underplating
Material Type Phosphor Bronze | Polycarbonate

Mechanical Specifications

Plug Insertion Life, minimum 750 times
Plug Retention Force, minimum 133 N | 29.9 lbf

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Environmental Space Outdoor
Flammability Rating CM-LS
Safety Standard ETL | cETL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Series CO

General Specifications

ANSI/TIA Category 6
Cable Type F/UTP (shielded)
Conductor Type Solid
Interface, Connector A RJ45 plug
Interface Feature, connector A Standard
Interface, Connector B RJ45 plug
Interface Feature, connector B Standard
Jacket Color Black
Pairs, quantity 4
Wiring T568B

Dimensions

Cable Assembly Length, minimum (ft) 5
Cable Assembly Length, maximum (ft) 300
Cable Assembly Length, minimum (m) 2
Cable Assembly Length, maximum (m) 100

Electrical Specifications

dc Resistance, maximum 0.3 ohm
Safety Voltage Rating 300 V

Material Specifications

Contact Plating Material Gold in remating area | Nickel underplating
Material Type Phosphor Bronze | Polycarbonate

Mechanical Specifications

Plug Insertion Life, minimum 750 times
Plug Retention Force, minimum 133 N | 29.9 lbf

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Environmental Space Outdoor
Flammability Rating CM-LS
Safety Standard ETL | cETL

Packaging and Weights

Packaging quantity 1
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system