Warning Icon
This product was discontinued on: June 30, 2011

For other alternatives, please contact us for more information.

2 Replacement products available
  • MR2118
    MR2118 Indoor Coverage and High Speed Data Enhancer for 2100 MHz UMTS and 2100 MHz LTE Applications
  • 7633046

7566420 | MR2118 70DBG

MR 2118 Indoor Coverage and High Speed Data Enhancer for 2100 MHz UMTS Applications
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type RF repeater unit

General Specifications

Antenna Interface at Repeater SMA Female
Indoor Antenna Optional, not included
Optional Antenna Gain 2 dBi
Optional Antenna Type Omni
Performance Note Values typical, unless otherwise stated
Supervision/Control Option Remote control | Heartbeat via SMS

Dimensions

Height 240 mm | 9.449 in
Width 240 mm | 9.449 in
Optional Antenna Length 90 mm | 3.543 in
Depth 35 mm | 1.378 in

Electrical Specifications

Return Loss 10 dB
Gain 70 dB
Gain Adjustment Range 30 dB
License Band UMTS 2100
Local Power 6 Vdc
Mains Power 100–240 Vac
Power Consumption 20 W

Electrical Specifications, Rx (Uplink)

Operating Frequency Band 1920 – 1980 MHz
Output Power @ One Carrier 18 dBm
Output Power @ Two Carriers 15 dBm

Electrical Specifications, Tx (Downlink)

Operating Frequency Band 2110 – 2170 MHz (AWS 1700)
Output Power @ One Carrier 18 dBm
Output Power @ Two Carriers 15 dBm

Environmental Specifications

Operating Temperature +5 °C to +40 °C (+41 °F to +104 °F)
Ingress Protection Test Method IEC 60529:2001, IP30

Packaging and Weights

Weight, net 1.5 kg | 3.307 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type RF repeater unit

General Specifications

Antenna Interface at Repeater SMA Female
Indoor Antenna Optional, not included
Optional Antenna Gain 2 dBi
Optional Antenna Type Omni
Performance Note Values typical, unless otherwise stated
Supervision/Control Option Remote control | Heartbeat via SMS

Dimensions

Height 240 mm | 9.449 in
Width 240 mm | 9.449 in
Optional Antenna Length 90 mm | 3.543 in
Depth 35 mm | 1.378 in

Electrical Specifications

Return Loss 10 dB
Gain 70 dB
Gain Adjustment Range 30 dB
License Band UMTS 2100
Local Power 6 Vdc
Mains Power 100–240 Vac
Power Consumption 20 W

Electrical Specifications, Rx (Uplink)

Operating Frequency Band 1920 – 1980 MHz
Output Power @ One Carrier 18 dBm
Output Power @ Two Carriers 15 dBm

Electrical Specifications, Tx (Downlink)

Operating Frequency Band 2110 – 2170 MHz (AWS 1700)
Output Power @ One Carrier 18 dBm
Output Power @ Two Carriers 15 dBm

Environmental Specifications

Operating Temperature +5 °C to +40 °C (+41 °F to +104 °F)
Ingress Protection Test Method IEC 60529:2001, IP30

Packaging and Weights

Weight, net 1.5 kg | 3.307 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse