CommScope's COVID-19 Customer & Partner Hub Visit
Products
Related Results
CommScope's COVID-19 Customer & Partner Hub Visit
Ultra 10® 10GN4 ETL Verified Category 6A U/UTP Cable, non-plenum, red jacket, 4 pair count, 1000 ft (305 m) length reel
Regional Availability | North America |
Portfolio | Uniprise® |
Product Type | Twisted pair cable |
Product Brand | Ultra 10® |
Product Number | 10GN4 |
ANSI/TIA Category | 6A |
Cable Component Type | Horizontal |
Cable Type | U/UTP (unshielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Jacket Color | Red |
Pairs, quantity | 4 |
Separator Type | Bisector |
Transmission Standards | ANSI/TIA-568.2-D |
Cable Length | 304.8 m | 1000 ft |
Diameter Over Jacket, nominal | 8.001 mm | 0.315 in |
Jacket Thickness | 1.473 mm | 0.058 in |
Conductor Gauge, singles | 23 AWG |
Click on image to enlarge. |
dc Resistance Unbalance, maximum | 4 % |
dc Resistance, maximum | 7.61 ohms/100 m | 2.32 ohms/100 ft |
Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
Mutual Capacitance at Frequency | 6.0 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 65 % |
Operating Frequency, maximum | 500 MHz |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Safety Voltage Rating | 300 V |
Frequency | IL, STD | NEXT, STD | ACR, STD | PSNEXT, STD | PSACR, STD | ACRF, STD | PSACRF, STD | RL, STD | TCL, STD | ELTCTL, STD |
1.00 MHz | 2.1 | 74.3 | 72.2 | 72.3 | 70.2 | 67.8 | 64.8 | 20.0 | 40.0 | 35.0 |
4.00 MHz | 3.8 | 65.3 | 61.5 | 63.3 | 59.5 | 55.8 | 52.8 | 23.0 | 40.0 | 23.0 |
8.00 MHz | 5.3 | 60.8 | 55.4 | 58.8 | 53.4 | 49.7 | 46.7 | 24.5 | 40.0 | 16.9 |
10.00 MHz | 5.9 | 59.3 | 53.4 | 57.3 | 51.4 | 47.8 | 44.8 | 25.0 | 40.0 | 15.0 |
16.00 MHz | 7.5 | 56.2 | 48.8 | 54.2 | 46.8 | 43.7 | 40.7 | 25.0 | 38.0 | 10.9 |
20.00 MHz | 8.4 | 54.8 | 46.4 | 52.8 | 44.4 | 41.8 | 38.8 | 25.0 | 37.0 | 9.0 |
25.00 MHz | 9.4 | 53.3 | 44.0 | 51.3 | 42.0 | 39.8 | 36.8 | 24.3 | 36.0 | 7.0 |
31.25 MHz | 10.5 | 51.9 | 41.4 | 49.9 | 39.4 | 37.9 | 34.9 | 23.6 | 35.1 | |
62.50 MHz | 15.0 | 47.4 | 32.4 | 45.4 | 30.4 | 31.9 | 28.9 | 21.5 | 32.0 | |
100.00 MHz | 19.1 | 44.3 | 25.2 | 42.3 | 23.2 | 27.8 | 24.8 | 20.1 | 30.0 | |
155.00 MHz | 24.1 | 41.4 | 17.4 | 39.4 | 15.4 | 24.0 | 21.0 | 18.8 | 28.1 | |
200.00 MHz | 27.6 | 39.8 | 12.2 | 37.8 | 10.2 | 21.8 | 18.8 | 18.0 | 27.0 | |
250.00 MHz | 31.1 | 38.3 | 7.3 | 36.3 | 5.3 | 19.8 | 16.8 | 17.3 | 26.0 | |
300.00 MHz | 34.3 | 37.1 | 2.9 | 35.1 | 0.9 | 18.3 | 15.3 | 16.8 | 25.2 | |
350.00 MHz | 37.2 | 36.1 | -1.1 | 34.1 | -3.1 | 16.9 | 13.9 | 16.3 | 24.6 | |
400.00 MHz | 40.1 | 35.3 | -4.8 | 33.3 | -6.8 | 15.8 | 12.8 | 15.9 | 24.0 | |
500.00 MHz | 45.3 | 33.8 | -11.4 | 31.8 | -13.4 | 13.8 | 10.8 | 15.2 | 23.0 |
Conductor Material | Bare copper |
Insulation Material | Polyolefin |
Jacket Material | PVC |
Separator Material | Polyolefin |
Pulling Tension, maximum | 11.34 kg | 25 lb |
Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Environmental Space | Non-plenum |
Flame Test Method | CMR |
Cable weight | 60.419 kg/km | 40.6 lb/kft |
Packaging Type | Reel |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Regional Availability | North America |
Portfolio | Uniprise® |
Product Type | Twisted pair cable |
Product Brand | Ultra 10® |
Product Number | 10GN4 |
ANSI/TIA Category | 6A |
Cable Component Type | Horizontal |
Cable Type | U/UTP (unshielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Jacket Color | Red |
Pairs, quantity | 4 |
Separator Type | Bisector |
Transmission Standards | ANSI/TIA-568.2-D |
Cable Length | 304.8 m | 1000 ft |
Diameter Over Jacket, nominal | 8.001 mm | 0.315 in |
Jacket Thickness | 1.473 mm | 0.058 in |
Conductor Gauge, singles | 23 AWG |
dc Resistance Unbalance, maximum | 4 % |
dc Resistance, maximum | 7.61 ohms/100 m | 2.32 ohms/100 ft |
Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
Mutual Capacitance at Frequency | 6.0 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 65 % |
Operating Frequency, maximum | 500 MHz |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Safety Voltage Rating | 300 V |
Frequency | IL, STD | NEXT, STD | ACR, STD | PSNEXT, STD | PSACR, STD | ACRF, STD | PSACRF, STD | RL, STD | TCL, STD | ELTCTL, STD |
1.00 MHz | 2.1 | 74.3 | 72.2 | 72.3 | 70.2 | 67.8 | 64.8 | 20.0 | 40.0 | 35.0 |
4.00 MHz | 3.8 | 65.3 | 61.5 | 63.3 | 59.5 | 55.8 | 52.8 | 23.0 | 40.0 | 23.0 |
8.00 MHz | 5.3 | 60.8 | 55.4 | 58.8 | 53.4 | 49.7 | 46.7 | 24.5 | 40.0 | 16.9 |
10.00 MHz | 5.9 | 59.3 | 53.4 | 57.3 | 51.4 | 47.8 | 44.8 | 25.0 | 40.0 | 15.0 |
16.00 MHz | 7.5 | 56.2 | 48.8 | 54.2 | 46.8 | 43.7 | 40.7 | 25.0 | 38.0 | 10.9 |
20.00 MHz | 8.4 | 54.8 | 46.4 | 52.8 | 44.4 | 41.8 | 38.8 | 25.0 | 37.0 | 9.0 |
25.00 MHz | 9.4 | 53.3 | 44.0 | 51.3 | 42.0 | 39.8 | 36.8 | 24.3 | 36.0 | 7.0 |
31.25 MHz | 10.5 | 51.9 | 41.4 | 49.9 | 39.4 | 37.9 | 34.9 | 23.6 | 35.1 | |
62.50 MHz | 15.0 | 47.4 | 32.4 | 45.4 | 30.4 | 31.9 | 28.9 | 21.5 | 32.0 | |
100.00 MHz | 19.1 | 44.3 | 25.2 | 42.3 | 23.2 | 27.8 | 24.8 | 20.1 | 30.0 | |
155.00 MHz | 24.1 | 41.4 | 17.4 | 39.4 | 15.4 | 24.0 | 21.0 | 18.8 | 28.1 | |
200.00 MHz | 27.6 | 39.8 | 12.2 | 37.8 | 10.2 | 21.8 | 18.8 | 18.0 | 27.0 | |
250.00 MHz | 31.1 | 38.3 | 7.3 | 36.3 | 5.3 | 19.8 | 16.8 | 17.3 | 26.0 | |
300.00 MHz | 34.3 | 37.1 | 2.9 | 35.1 | 0.9 | 18.3 | 15.3 | 16.8 | 25.2 | |
350.00 MHz | 37.2 | 36.1 | -1.1 | 34.1 | -3.1 | 16.9 | 13.9 | 16.3 | 24.6 | |
400.00 MHz | 40.1 | 35.3 | -4.8 | 33.3 | -6.8 | 15.8 | 12.8 | 15.9 | 24.0 | |
500.00 MHz | 45.3 | 33.8 | -11.4 | 31.8 | -13.4 | 13.8 | 10.8 | 15.2 | 23.0 |
Conductor Material | Bare copper |
Insulation Material | Polyolefin |
Jacket Material | PVC |
Separator Material | Polyolefin |
Pulling Tension, maximum | 11.34 kg | 25 lb |
Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Environmental Space | Non-plenum |
Flame Test Method | CMR |
Cable weight | 60.419 kg/km | 40.6 lb/kft |
Packaging Type | Reel |
Click on image to enlarge. |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |