Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

C-13-UW-43-AI6

13 dB, Air Directional Coupler, 555–6000 MHz
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Directional coupler

General Specifications

Device Type Coupler
Application Indoor/Outdoor
Color White
Inner Contact Plating Silver
Interface 4.3-10 Female
Outer Contact Plating Trimetal

Dimensions

Height 22 mm | 0.866 in
Width 72 mm | 2.835 in
Length 159 mm | 6.26 in

Electrical Specifications

3rd Order IMD -165 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss at Frequency Band 0.5 dB @ 555–6000 MHz
Average Power, maximum 300 W
Coupling 13 dB
Coupling Tolerance ±1.3dB
Impedance 50 ohm
Isolation at Frequency Band 26 dB @ 4900–6000 MHz | 29 dB @ 3800–4900 MHz | 31 dB @ 2700–3800 MHz | 33 dB @ 555–2700 MHz
Operating Frequency Band 555 – 6000 MHz
Peak Power, maximum 1 kW
Reflected Power, maximum 200 W
VSWR at Frequency Band 1.3:1 @ 3800–6000 MHz | 1.2:1 @ 555–2700 MHz | 1.25:1 @ 2700–3800 MHz

Mechanical Specifications

Coupling Nut Proof Torque 7 N-m | 61.955 in lb

Environmental Specifications

Operating Temperature -35 °C to +85 °C (-31 °F to +185 °F)
Relative Humidity Up to 100%
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Height, packed 45 mm | 1.772 in
Width, packed 98 mm | 3.858 in
Length, packed 180 mm | 7.087 in
Weight, gross 0.44 kg | 0.97 lb
Weight, net 0.38 kg | 0.838 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Directional coupler

General Specifications

Device Type Coupler
Application Indoor/Outdoor
Color White
Inner Contact Plating Silver
Interface 4.3-10 Female
Outer Contact Plating Trimetal

Dimensions

Height 22 mm | 0.866 in
Width 72 mm | 2.835 in
Length 159 mm | 6.26 in

Electrical Specifications

3rd Order IMD -165 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss at Frequency Band 0.5 dB @ 555–6000 MHz
Average Power, maximum 300 W
Coupling 13 dB
Coupling Tolerance ±1.3dB
Impedance 50 ohm
Isolation at Frequency Band 26 dB @ 4900–6000 MHz | 29 dB @ 3800–4900 MHz | 31 dB @ 2700–3800 MHz | 33 dB @ 555–2700 MHz
Operating Frequency Band 555 – 6000 MHz
Peak Power, maximum 1 kW
Reflected Power, maximum 200 W
VSWR at Frequency Band 1.3:1 @ 3800–6000 MHz | 1.2:1 @ 555–2700 MHz | 1.25:1 @ 2700–3800 MHz

Mechanical Specifications

Coupling Nut Proof Torque 7 N-m | 61.955 in lb

Environmental Specifications

Operating Temperature -35 °C to +85 °C (-31 °F to +185 °F)
Relative Humidity Up to 100%
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Height, packed 45 mm | 1.772 in
Width, packed 98 mm | 3.858 in
Length, packed 180 mm | 7.087 in
Weight, gross 0.44 kg | 0.97 lb
Weight, net 0.38 kg | 0.838 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse

Browse by Category

Browse by Category