CommScope's COVID-19 Customer & Partner Hub Visit
Products
Related Results
CommScope's COVID-19 Customer & Partner Hub Visit
HomeConnect® Directional Coupler, 12 dB, wall mount
Product Type | Directional coupler |
Product Brand | HomeConnect® |
Device Type | Coupler |
Application | Indoor | Outdoor |
Mounting | Wall mount |
Video Ports, quantity | 2 |
Insertion Loss at Frequency Band, tap | 12.0 dB ±1.0 dB @ 550–1002 MHz | 12.0 dB ±1.0 dB @ 5–550 MHz |
Insertion Loss at Frequency Band, typical | 1.2 dB @ 5–550 MHz | 1.7 dB @ 550–1002 MHz |
Return Loss at Frequency Band, input, typical | 20 dB @ 50–1002 MHz | 20 dB @ 5–45 MHz |
Return Loss at Frequency Band, output, typical | 20 dB @ 50–1002 MHz | 20 dB @ 5–45 MHz |
Return Loss at Frequency Band, tap | 20.0 dB @ 50–1002 MHz | 21.0 dB @ 5–45 MHz |
Impedance | 75 ohm |
Operating Frequency Band | 5 – 1002 MHz |
Power Passing | No |
Shielding Effectiveness, minimum | 120 dB |
Spurious Signals/2nd Order Harmonics, before surge | <-60 dBmV |
Surge Capability Test Method | ANSI/SCTE 81 | Category A3 (6 kV, 200 A, Ring wave) |
Surge Capability Waveform | 100 kHz ring wave waveform |
Isolation at Frequency Band, tap to output, typical | 28.0 dB @ 300–1002 MHz | 30.0 dB @ 50–300 MHz | 30.0 dB @ 5–15 MHz | 35.0 dB @ 15–45 MHz |
Material Type | Zinc |
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Safety Standard | CE | EN 60728-4 | SCTE |
Height, packed | 215.9 mm | 8.5 in |
Width, packed | 368.3 mm | 14.5 in |
Length, packed | 482.6 mm | 19 in |
Carton Quantity | 400 |
Weight, gross | 21.32 kg | 47.002 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Product Type | Directional coupler |
Product Brand | HomeConnect® |
Device Type | Coupler |
Application | Indoor | Outdoor |
Mounting | Wall mount |
Video Ports, quantity | 2 |
Insertion Loss at Frequency Band, tap | 12.0 dB ±1.0 dB @ 550–1002 MHz | 12.0 dB ±1.0 dB @ 5–550 MHz |
Insertion Loss at Frequency Band, typical | 1.2 dB @ 5–550 MHz | 1.7 dB @ 550–1002 MHz |
Return Loss at Frequency Band, input, typical | 20 dB @ 50–1002 MHz | 20 dB @ 5–45 MHz |
Return Loss at Frequency Band, output, typical | 20 dB @ 50–1002 MHz | 20 dB @ 5–45 MHz |
Return Loss at Frequency Band, tap | 20.0 dB @ 50–1002 MHz | 21.0 dB @ 5–45 MHz |
Impedance | 75 ohm |
Operating Frequency Band | 5 – 1002 MHz |
Power Passing | No |
Shielding Effectiveness, minimum | 120 dB |
Spurious Signals/2nd Order Harmonics, before surge | <-60 dBmV |
Surge Capability Test Method | ANSI/SCTE 81 | Category A3 (6 kV, 200 A, Ring wave) |
Surge Capability Waveform | 100 kHz ring wave waveform |
Isolation at Frequency Band, tap to output, typical | 28.0 dB @ 300–1002 MHz | 30.0 dB @ 50–300 MHz | 30.0 dB @ 5–15 MHz | 35.0 dB @ 15–45 MHz |
Material Type | Zinc |
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Safety Standard | CE | EN 60728-4 | SCTE |
Height, packed | 215.9 mm | 8.5 in |
Width, packed | 368.3 mm | 14.5 in |
Length, packed | 482.6 mm | 19 in |
Carton Quantity | 400 |
Weight, gross | 21.32 kg | 47.002 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |