Warning Icon
This product was discontinued on: March 31, 2012

For other alternatives, please contact us for more information.

2 Replacement products available

7546418-00

N-Type Male High Power Termination Load, 70–2700 MHz
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Coaxial splitter

General Specifications

Device Type Termination Load
Color Silver
Interface N Male

Electrical Specifications

Return Loss, minimum 20 dB
Average Power, maximum 200 W
Impedance 50 ohm
Operating Frequency Band 70 – 2700 MHz
VSWR 1.25

Environmental Specifications

Operating Temperature -33 °C to +85 °C (-27.4 °F to +185 °F)
Ingress Protection Test Method IEC 60529:2001, IP30

Packaging and Weights

Height, packed 242 mm | 9.528 in
Width, packed 165 mm | 6.496 in
Length, packed 130 mm | 5.118 in
Weight, gross 0.37 kg | 0.816 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Coaxial splitter

General Specifications

Device Type Termination Load
Color Silver
Interface N Male

Electrical Specifications

Return Loss, minimum 20 dB
Average Power, maximum 200 W
Impedance 50 ohm
Operating Frequency Band 70 – 2700 MHz
VSWR 1.25

Environmental Specifications

Operating Temperature -33 °C to +85 °C (-27.4 °F to +185 °F)
Ingress Protection Test Method IEC 60529:2001, IP30

Packaging and Weights

Height, packed 242 mm | 9.528 in
Width, packed 165 mm | 6.496 in
Length, packed 130 mm | 5.118 in
Weight, gross 0.37 kg | 0.816 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse

Browse by Category

Browse by Category