CommScope's COVID-19 Customer & Partner Hub Visit
Products
Related Results
CommScope's COVID-19 Customer & Partner Hub Visit
HomeConnect® Four-way Splitter, 5–1218/1800 MHz
Product Type | Coaxial splitter |
Product Brand | HomeConnect® |
Device Type | Splitter |
Application | Indoor | Outdoor |
Mounting | Horizontal |
Video Ports, quantity | 4 |
Insertion Loss at Frequency Band, typical | 7.2 dB @ 5–400 MHz | 8.6 dB @ 400–1218 MHz | 9.5 dB @ 1218–1794 MHz |
Return Loss at Frequency Band, input, minimum | 16 dB @ 1218–1794 MHz | 18 dB @ 1002–1218 MHz | 20 dB @ 5–1002 MHz |
Return Loss at Frequency Band, output, minimum | 16 dB @ 1218–1794 MHz | 18 dB @ 1002–1218 MHz | 20 dB @ 5–1002 MHz |
Frequency Response | ±0.5 dB @ 1002–1794 MHz | ±0.5 dB @ 5–1002 MHz |
Impedance | 75 ohm |
Operating Frequency Band | 5 – 1794 MHz |
Power Passing | No |
Shielding Effectiveness, minimum | 120 dB |
Spurious Signals/2nd Order Harmonics, before surge | <-100 dBc |
Surge Capability Test Method | ANSI/SCTE 81 | Category A3 (6 kV, 200 A, Ring wave) |
Surge Capability Waveform | 100 kHz ring wave waveform |
Isolation at Frequency Band, output to output, minimum | 20 dB @ 1002-1794 MHz | 22 dB @ 5–10 MHz | 23 dB @ 870–1002 MHz | 26 dB @ 65–870 MHz | 30 dB @ 10–65 MHz |
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Grounding and Bonding Standard | UL 467 Ground Clamp Communication |
Safety Standard | SCTE |
Height, packed | 203.2 mm | 8 in |
Width, packed | 330.2 mm | 13 in |
Length, packed | 520.7 mm | 20.5 in |
Carton Quantity | 300 |
Weight, gross | 22 kg | 48.502 lb |
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Product Type | Coaxial splitter |
Product Brand | HomeConnect® |
Device Type | Splitter |
Application | Indoor | Outdoor |
Mounting | Horizontal |
Video Ports, quantity | 4 |
Insertion Loss at Frequency Band, typical | 7.2 dB @ 5–400 MHz | 8.6 dB @ 400–1218 MHz | 9.5 dB @ 1218–1794 MHz |
Return Loss at Frequency Band, input, minimum | 16 dB @ 1218–1794 MHz | 18 dB @ 1002–1218 MHz | 20 dB @ 5–1002 MHz |
Return Loss at Frequency Band, output, minimum | 16 dB @ 1218–1794 MHz | 18 dB @ 1002–1218 MHz | 20 dB @ 5–1002 MHz |
Frequency Response | ±0.5 dB @ 1002–1794 MHz | ±0.5 dB @ 5–1002 MHz |
Impedance | 75 ohm |
Operating Frequency Band | 5 – 1794 MHz |
Power Passing | No |
Shielding Effectiveness, minimum | 120 dB |
Spurious Signals/2nd Order Harmonics, before surge | <-100 dBc |
Surge Capability Test Method | ANSI/SCTE 81 | Category A3 (6 kV, 200 A, Ring wave) |
Surge Capability Waveform | 100 kHz ring wave waveform |
Isolation at Frequency Band, output to output, minimum | 20 dB @ 1002-1794 MHz | 22 dB @ 5–10 MHz | 23 dB @ 870–1002 MHz | 26 dB @ 65–870 MHz | 30 dB @ 10–65 MHz |
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Grounding and Bonding Standard | UL 467 Ground Clamp Communication |
Safety Standard | SCTE |
Height, packed | 203.2 mm | 8 in |
Width, packed | 330.2 mm | 13 in |
Length, packed | 520.7 mm | 20.5 in |
Carton Quantity | 300 |
Weight, gross | 22 kg | 48.502 lb |
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |