Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

CS4G

HomeConnect® Four-way Splitter, 5–1218 MHz
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Coaxial splitter
Product Brand HomeConnect®

General Specifications

Device Type Splitter
Application Indoor | Outdoor
Mounting Horizontal
Video Ports, quantity 4

Electrical Specifications

Insertion Loss at Frequency Band, typical 8.0 dB @ 1002–1218 MHz | 7.1 dB @ 5–400 MHz | 8.0 dB @ 400–1002 MHz
Return Loss at Frequency Band, input, minimum 18 dB @ 1002–1218 MHz | 20 dB @ 5–1002 MHz
Return Loss at Frequency Band, output, minimum 18 dB @ 1002–1218 MHz | 20 dB @ 5–1002 MHz
Frequency Response ±0.3 dB
Impedance 75 ohm
Operating Frequency Band 5 – 1218 MHz
Power Passing No
Shielding Effectiveness, minimum 120 dB
Spurious Signals/2nd Order Harmonics, before surge <-100 dBc
Surge Capability Test Method ANSI/SCTE 81 | Category A3 (6 kV, 200 A, Ring wave)
Surge Capability Waveform 100 kHz ring wave waveform

Electrical Specifications, Isolation

Isolation at Frequency Band, output to output, minimum 25 dB @ 1002–1218 MHz | 28 dB @ 205–1002 MHz | 30 dB @ 5–10 MHz | 35 dB @ 10–205 MHz

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Grounding and Bonding Standard UL 467 Ground Clamp Communication
Safety Standard SCTE

Packaging and Weights

Height, packed 203.2 mm | 8 in
Width, packed 330.2 mm | 13 in
Length, packed 520.7 mm | 20.5 in
Carton Quantity 300
Weight, gross 20.41 kg | 44.996 lb

Regulatory Compliance/Certifications

Agency Classification
CE Compliant with the relevant CE product directives
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Coaxial splitter
Product Brand HomeConnect®

General Specifications

Device Type Splitter
Application Indoor | Outdoor
Mounting Horizontal
Video Ports, quantity 4

Electrical Specifications

Insertion Loss at Frequency Band, typical 8.0 dB @ 1002–1218 MHz | 7.1 dB @ 5–400 MHz | 8.0 dB @ 400–1002 MHz
Return Loss at Frequency Band, input, minimum 18 dB @ 1002–1218 MHz | 20 dB @ 5–1002 MHz
Return Loss at Frequency Band, output, minimum 18 dB @ 1002–1218 MHz | 20 dB @ 5–1002 MHz
Frequency Response ±0.3 dB
Impedance 75 ohm
Operating Frequency Band 5 – 1218 MHz
Power Passing No
Shielding Effectiveness, minimum 120 dB
Spurious Signals/2nd Order Harmonics, before surge <-100 dBc
Surge Capability Test Method ANSI/SCTE 81 | Category A3 (6 kV, 200 A, Ring wave)
Surge Capability Waveform 100 kHz ring wave waveform

Electrical Specifications, Isolation

Isolation at Frequency Band, output to output, minimum 25 dB @ 1002–1218 MHz | 28 dB @ 205–1002 MHz | 30 dB @ 5–10 MHz | 35 dB @ 10–205 MHz

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Grounding and Bonding Standard UL 467 Ground Clamp Communication
Safety Standard SCTE

Packaging and Weights

Height, packed 203.2 mm | 8 in
Width, packed 330.2 mm | 13 in
Length, packed 520.7 mm | 20.5 in
Carton Quantity 300
Weight, gross 20.41 kg | 44.996 lb

Regulatory Compliance/Certifications

Agency Classification
CE Compliant with the relevant CE product directives
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse

Browse by Category

Browse by Category