Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

CSM3G

Base Product: CSXG

HomeConnect® Three-way MoCA Splitter, 5–1675 MHz

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Engineered to deliver maximum RF performance within the operating frequency band
  • The raised body allows moisture to drain behind the unit and uses a priority plating for use in harsh environments
  • Includes zinc die cast body with a soldered back plate for superior RF shielding
  • The machined “F” ports -with an innovative four-sided contact- provide excellent retention and electrical performance
Specifications

Product Classification

Product Type Coaxial splitter
Product Brand HomeConnect®

General Specifications

Device Type Splitter
Application Indoor | Outdoor
Mounting Horizontal
Video Ports, quantity 3

Electrical Specifications

Insertion Loss at Frequency Band, port 1, maximum 3.7 dB @ 5–400 MHz | 4.0 dB @ 400–1218 MHz | 6.7 dB @ 1218–1675 MHz
Insertion Loss at Frequency Band, port 2, maximum 11.5 dB @ 1218–1675 MHz | 7.5 dB @ 400–1218 MHz | 7.5 dB @ 5–400 MHz
Return Loss at Frequency Band, input, minimum 5 dB @ 1218–1675 MHz | 15 dB @ 1002–1218 MHz | 18 dB @ 5-1002 MHz
Return Loss at Frequency Band, output, minimum 5 dB @ 1218-1675 MHz | 15 dB @ 1002–1218 MHz | 18 dB @ 5–1002 MHz
Frequency Response ±0.4 dB @ 5–1218 MHz | ±1.4 dB @ 1218–1675 MHz
Impedance 75 ohm
Operating Frequency Band 5 – 1675 MHz
Power Passing No
Shielding Effectiveness, minimum 120 dB
Spurious Signals/2nd Order Harmonics, before surge <-100 dBc
Surge Capability Test Method IEEE C62.41.1991-B3 (6 kV, 3000 A, Combination wave) on input port | IEEE C62.41.1991-B3 (6 kV, 500 A, Combination wave) on output port

Electrical Specifications, Isolation

Isolation at Frequency Band, output to output, maximum 30 dB @ 1275–1675 MHz
Isolation at Frequency Band, output to output, minimum 25.0 dB @ 5-10 MHz | 20 dB @ 1002-1218 MHz | 25 dB @ 85-1002 MHz | 35 dB @ 10-85 MHz

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Grounding and Bonding Standard UL 467 Ground Clamp Communication
Safety Standard SCTE | UL 467

Packaging and Weights

Height, packed 195 mm | 7.677 in
Width, packed 360 mm | 14.173 in
Length, packed 525 mm | 20.669 in
Carton Quantity 300
Weight, gross 25 kg | 55.115 lb

Regulatory Compliance/Certifications

Agency Classification
CE Compliant with the relevant CE product directives
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Coaxial splitter
Product Brand HomeConnect®

General Specifications

Device Type Splitter
Application Indoor | Outdoor
Mounting Horizontal
Video Ports, quantity 3

Electrical Specifications

Insertion Loss at Frequency Band, port 1, maximum 3.7 dB @ 5–400 MHz | 4.0 dB @ 400–1218 MHz | 6.7 dB @ 1218–1675 MHz
Insertion Loss at Frequency Band, port 2, maximum 11.5 dB @ 1218–1675 MHz | 7.5 dB @ 400–1218 MHz | 7.5 dB @ 5–400 MHz
Return Loss at Frequency Band, input, minimum 5 dB @ 1218–1675 MHz | 15 dB @ 1002–1218 MHz | 18 dB @ 5-1002 MHz
Return Loss at Frequency Band, output, minimum 5 dB @ 1218-1675 MHz | 15 dB @ 1002–1218 MHz | 18 dB @ 5–1002 MHz
Frequency Response ±0.4 dB @ 5–1218 MHz | ±1.4 dB @ 1218–1675 MHz
Impedance 75 ohm
Operating Frequency Band 5 – 1675 MHz
Power Passing No
Shielding Effectiveness, minimum 120 dB
Spurious Signals/2nd Order Harmonics, before surge <-100 dBc
Surge Capability Test Method IEEE C62.41.1991-B3 (6 kV, 3000 A, Combination wave) on input port | IEEE C62.41.1991-B3 (6 kV, 500 A, Combination wave) on output port

Electrical Specifications, Isolation

Isolation at Frequency Band, output to output, maximum 30 dB @ 1275–1675 MHz
Isolation at Frequency Band, output to output, minimum 25.0 dB @ 5-10 MHz | 20 dB @ 1002-1218 MHz | 25 dB @ 85-1002 MHz | 35 dB @ 10-85 MHz

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Grounding and Bonding Standard UL 467 Ground Clamp Communication
Safety Standard SCTE | UL 467

Packaging and Weights

Height, packed 195 mm | 7.677 in
Width, packed 360 mm | 14.173 in
Length, packed 525 mm | 20.669 in
Carton Quantity 300
Weight, gross 25 kg | 55.115 lb

Regulatory Compliance/Certifications

Agency Classification
CE Compliant with the relevant CE product directives
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category