CommScope's COVID-19 Customer & Partner Hub Visit
Products
Related Results
CommScope's COVID-19 Customer & Partner Hub Visit
HomeConnect® Four-way MoCA Splitter, 5–1675 MHz
Product Type | Coaxial splitter |
Product Brand | HomeConnect® |
Device Type | Splitter |
Application | Indoor | Outdoor |
Mounting | Horizontal |
Output Port | 1 High Output Access (CATV + MoCA) | 1 Low Output Access (CATV + MoCA) | 4 Home (MoCA) |
Video Ports, quantity | 4 |
Insertion Loss at Frequency Band, maximum | 11.5 dB @ 1218–1675 MHz | 7.5 dB @ 400-1218 MHz | 7.5 dB @ 5-400 MHz |
Return Loss at Frequency Band, input, minimum | 5 dB @ 1218–1675 MHz | 15 dB @ 1002–1218 MHz | 18 dB @ 5-1002 MHz |
Return Loss at Frequency Band, output, minimum | 5 dB @ 1218-1675 MHz | 15 dB @ 1002–1218 MHz | 18 dB @ 5–1002 MHz |
Frequency Response | ±0.4 dB @ 5–1218 MHz | ±1.4 dB @ 1218–1675 MHz |
Impedance | 75 ohm |
Operating Frequency Band | 5 – 1675 MHz |
Power Passing | No |
Shielding Effectiveness, minimum | 120 dB |
Spurious Signals/2nd Order Harmonics, before surge | <-100 dBc |
Surge Capability Test Method | IEEE C62.41-1991-B3 (500 V to 6 kV, 500 A Ring wave) on all Output Ports | IEEE C62.41.1991-B3 (6 kV, 3000 A, Combination wave) on input port |
Isolation at Frequency Band, output to output, maximum | 30 dB @ 1275–1675 MHz |
Isolation at Frequency Band, output to output, minimum | 25.0 dB @ 5-10 MHz | 20 dB @ 1002-1218 MHz | 25 dB @ 85-1002 MHz | 35 dB @ 10-85 MHz |
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Grounding and Bonding Standard | UL 467 Ground Clamp Communication |
Safety Standard | SCTE | UL 467 |
Height, packed | 195 mm | 7.677 in |
Width, packed | 360 mm | 14.173 in |
Length, packed | 525 mm | 20.669 in |
Carton Quantity | 300 |
Weight, gross | 28 kg | 61.729 lb |
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Product Type | Coaxial splitter |
Product Brand | HomeConnect® |
Device Type | Splitter |
Application | Indoor | Outdoor |
Mounting | Horizontal |
Output Port | 1 High Output Access (CATV + MoCA) | 1 Low Output Access (CATV + MoCA) | 4 Home (MoCA) |
Video Ports, quantity | 4 |
Insertion Loss at Frequency Band, maximum | 11.5 dB @ 1218–1675 MHz | 7.5 dB @ 400-1218 MHz | 7.5 dB @ 5-400 MHz |
Return Loss at Frequency Band, input, minimum | 5 dB @ 1218–1675 MHz | 15 dB @ 1002–1218 MHz | 18 dB @ 5-1002 MHz |
Return Loss at Frequency Band, output, minimum | 5 dB @ 1218-1675 MHz | 15 dB @ 1002–1218 MHz | 18 dB @ 5–1002 MHz |
Frequency Response | ±0.4 dB @ 5–1218 MHz | ±1.4 dB @ 1218–1675 MHz |
Impedance | 75 ohm |
Operating Frequency Band | 5 – 1675 MHz |
Power Passing | No |
Shielding Effectiveness, minimum | 120 dB |
Spurious Signals/2nd Order Harmonics, before surge | <-100 dBc |
Surge Capability Test Method | IEEE C62.41-1991-B3 (500 V to 6 kV, 500 A Ring wave) on all Output Ports | IEEE C62.41.1991-B3 (6 kV, 3000 A, Combination wave) on input port |
Isolation at Frequency Band, output to output, maximum | 30 dB @ 1275–1675 MHz |
Isolation at Frequency Band, output to output, minimum | 25.0 dB @ 5-10 MHz | 20 dB @ 1002-1218 MHz | 25 dB @ 85-1002 MHz | 35 dB @ 10-85 MHz |
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Grounding and Bonding Standard | UL 467 Ground Clamp Communication |
Safety Standard | SCTE | UL 467 |
Height, packed | 195 mm | 7.677 in |
Width, packed | 360 mm | 14.173 in |
Length, packed | 525 mm | 20.669 in |
Carton Quantity | 300 |
Weight, gross | 28 kg | 61.729 lb |
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |