CommScope's COVID-19 Customer & Partner Hub Visit
Products
Related Results
CommScope's COVID-19 Customer & Partner Hub Visit
Point of Entry (POE) Filter, 1 GHz, 1125-1675 MHz MoCA
Product Type | Filter |
Product Brand | HomeConnect® |
Device Type | Filter |
Application | Maintains MoCA channel levels within the home |
Insertion Loss at Frequency Band, maximum | 1.0 dB @ 0–860 MHz | 1.5 dB @ 860–1002 MHz |
Return Loss at Frequency Band, minimum | 14 dB @ 860–1002 MHz | 18 dB @ 5–54 MHz | 18 dB @ 85–860 MHz | 29 dB @ 54–85 MHz |
Band Rejection at Operating Frequency, minimum | 70 dB @ 1125–1675 MHz |
Frequency Response | ±0.25 dB @ 5–860 MHz | ±0.5 dB @ 860–1002 MHz |
Operating Frequency Band | 0 – 1002 MHz |
Shielding Effectiveness at Frequency Band, minimum | 110 dB @ 5–1675 MHz |
Surge Capability Test Method | ANSI/SCTE 81 | Category B3 (6 kV, 3000 A, Combination wave) | IEEE C62.41 |
Material Type | Brass |
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Safety Standard | CE | EN 60728-4 | SCTE |
Height, packed | 75 mm | 2.953 in |
Width, packed | 280 mm | 11.024 in |
Length, packed | 355 mm | 13.976 in |
Carton Quantity | 500 |
Weight, gross | 17 kg | 37.479 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Product Type | Filter |
Product Brand | HomeConnect® |
Device Type | Filter |
Application | Maintains MoCA channel levels within the home |
Insertion Loss at Frequency Band, maximum | 1.0 dB @ 0–860 MHz | 1.5 dB @ 860–1002 MHz |
Return Loss at Frequency Band, minimum | 14 dB @ 860–1002 MHz | 18 dB @ 5–54 MHz | 18 dB @ 85–860 MHz | 29 dB @ 54–85 MHz |
Band Rejection at Operating Frequency, minimum | 70 dB @ 1125–1675 MHz |
Frequency Response | ±0.25 dB @ 5–860 MHz | ±0.5 dB @ 860–1002 MHz |
Operating Frequency Band | 0 – 1002 MHz |
Shielding Effectiveness at Frequency Band, minimum | 110 dB @ 5–1675 MHz |
Surge Capability Test Method | ANSI/SCTE 81 | Category B3 (6 kV, 3000 A, Combination wave) | IEEE C62.41 |
Material Type | Brass |
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Safety Standard | CE | EN 60728-4 | SCTE |
Height, packed | 75 mm | 2.953 in |
Width, packed | 280 mm | 11.024 in |
Length, packed | 355 mm | 13.976 in |
Carton Quantity | 500 |
Weight, gross | 17 kg | 37.479 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |