CommScope's COVID-19 Customer & Partner Hub Visit
Products
Related Results
CommScope's COVID-19 Customer & Partner Hub Visit
HomeConnect® Two-way Splitter, 5–1218/1800 MHz, Dual Mount
Product Type | Coaxial splitter |
Product Brand | HomeConnect® |
Device Type | Splitter |
Application | Indoor | Outdoor |
Mounting | Horizontal | Vertical |
Video Ports, quantity | 2 |
Insertion Loss at Frequency Band, typical | 3.6 dB @ 5–400 MHz | 4.5 dB @ 400–1218 MHz | 5.0 dB @ 1218–1800 MHz |
Return Loss at Frequency Band, input, minimum | 16 dB @ 1218–1800 MHz | 18 dB @ 1002–1218 MHz | 20 dB @ 5–1002 MHz |
Return Loss at Frequency Band, output, minimum | 16 dB @ 1218–1800 MHz | 18 dB @ 1002–1218 MHz | 20 dB @ 5–1002 MHz |
Frequency Response | ±0.5 dB @ 1002–1800 MHz | ±0.5 dB @ 5–1002 MHz |
Impedance | 75 ohm |
Operating Frequency Band | 5 – 1800 MHz |
Power Passing | No |
Shielding Effectiveness, minimum | 120 dB |
Spurious Signals/2nd Order Harmonics, before surge | <-100 dBc |
Surge Capability Test Method | ANSI/SCTE 81 | Category A3 (6 kV, 200 A, Ring wave) |
Surge Capability Waveform | 100 kHz ring wave waveform |
Isolation at Frequency Band, output to output, minimum | 22 dB @ 1002–1800 MHz | 22 dB @ 5–10 MHz | 23 dB @ 870–1002 MHz | 26 dB @ 65–870 MHz | 30 dB @ 10–65 MHz |
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Grounding and Bonding Standard | UL 467 Ground Clamp Communication |
Safety Standard | SCTE |
Height, packed | 215 mm | 8.465 in |
Width, packed | 370 mm | 14.567 in |
Length, packed | 495 mm | 19.488 in |
Carton Quantity | 320 |
Weight, gross | 24.95 kg | 55.005 lb |
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Product Type | Coaxial splitter |
Product Brand | HomeConnect® |
Device Type | Splitter |
Application | Indoor | Outdoor |
Mounting | Horizontal | Vertical |
Video Ports, quantity | 2 |
Insertion Loss at Frequency Band, typical | 3.6 dB @ 5–400 MHz | 4.5 dB @ 400–1218 MHz | 5.0 dB @ 1218–1800 MHz |
Return Loss at Frequency Band, input, minimum | 16 dB @ 1218–1800 MHz | 18 dB @ 1002–1218 MHz | 20 dB @ 5–1002 MHz |
Return Loss at Frequency Band, output, minimum | 16 dB @ 1218–1800 MHz | 18 dB @ 1002–1218 MHz | 20 dB @ 5–1002 MHz |
Frequency Response | ±0.5 dB @ 1002–1800 MHz | ±0.5 dB @ 5–1002 MHz |
Impedance | 75 ohm |
Operating Frequency Band | 5 – 1800 MHz |
Power Passing | No |
Shielding Effectiveness, minimum | 120 dB |
Spurious Signals/2nd Order Harmonics, before surge | <-100 dBc |
Surge Capability Test Method | ANSI/SCTE 81 | Category A3 (6 kV, 200 A, Ring wave) |
Surge Capability Waveform | 100 kHz ring wave waveform |
Isolation at Frequency Band, output to output, minimum | 22 dB @ 1002–1800 MHz | 22 dB @ 5–10 MHz | 23 dB @ 870–1002 MHz | 26 dB @ 65–870 MHz | 30 dB @ 10–65 MHz |
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Grounding and Bonding Standard | UL 467 Ground Clamp Communication |
Safety Standard | SCTE |
Height, packed | 215 mm | 8.465 in |
Width, packed | 370 mm | 14.567 in |
Length, packed | 495 mm | 19.488 in |
Carton Quantity | 320 |
Weight, gross | 24.95 kg | 55.005 lb |
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |