Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

CSV4GD-1.8

HomeConnect® Four-way Splitter, 5–1218/1800 MHz, Dual Mount
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Coaxial splitter
Product Brand HomeConnect®

General Specifications

Device Type Splitter
Application Indoor | Outdoor
Mounting Horizontal | Vertical
Video Ports, quantity 4

Electrical Specifications

Insertion Loss at Frequency Band, typical 7.2 dB @ 5–400 MHz | 8.6 dB @ 400–1218 MHz | 9.5 dB @ 1218–1800 MHz
Return Loss at Frequency Band, input, minimum 16 dB @ 1218–1800 MHz | 18 dB @ 1002–1218 MHz | 20 dB @ 5–1002 MHz
Return Loss at Frequency Band, output, minimum 16 dB @ 1218–1800 MHz | 18 dB @ 1002–1218 MHz | 20 dB @ 5–1002 MHz
Frequency Response ±0.5 dB @ 1002–1800 MHz | ±0.5 dB @ 5–1002 MHz
Impedance 75 ohm
Operating Frequency Band 5 – 1800 MHz
Power Passing No
Shielding Effectiveness, minimum 120 dB
Spurious Signals/2nd Order Harmonics, before surge <-100 dBc
Surge Capability Test Method ANSI/SCTE 81 | Category A3 (6 kV, 200 A, Ring wave)
Surge Capability Waveform 100 kHz ring wave waveform

Electrical Specifications, Isolation

Isolation at Frequency Band, output to output, minimum 20 dB @ 1002-1800 MHz | 22 dB @ 5–10 MHz | 23 dB @ 870–1002 MHz | 26 dB @ 65–870 MHz | 30 dB @ 10–65 MHz

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Grounding and Bonding Standard UL 467 Ground Clamp Communication
Safety Standard SCTE

Packaging and Weights

Height, packed 215 mm | 8.465 in
Width, packed 370 mm | 14.567 in
Length, packed 495 mm | 19.488 in
Carton Quantity 200
Weight, gross 22.68 kg | 50.001 lb

Regulatory Compliance/Certifications

Agency Classification
CE Compliant with the relevant CE product directives
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Coaxial splitter
Product Brand HomeConnect®

General Specifications

Device Type Splitter
Application Indoor | Outdoor
Mounting Horizontal | Vertical
Video Ports, quantity 4

Electrical Specifications

Insertion Loss at Frequency Band, typical 7.2 dB @ 5–400 MHz | 8.6 dB @ 400–1218 MHz | 9.5 dB @ 1218–1800 MHz
Return Loss at Frequency Band, input, minimum 16 dB @ 1218–1800 MHz | 18 dB @ 1002–1218 MHz | 20 dB @ 5–1002 MHz
Return Loss at Frequency Band, output, minimum 16 dB @ 1218–1800 MHz | 18 dB @ 1002–1218 MHz | 20 dB @ 5–1002 MHz
Frequency Response ±0.5 dB @ 1002–1800 MHz | ±0.5 dB @ 5–1002 MHz
Impedance 75 ohm
Operating Frequency Band 5 – 1800 MHz
Power Passing No
Shielding Effectiveness, minimum 120 dB
Spurious Signals/2nd Order Harmonics, before surge <-100 dBc
Surge Capability Test Method ANSI/SCTE 81 | Category A3 (6 kV, 200 A, Ring wave)
Surge Capability Waveform 100 kHz ring wave waveform

Electrical Specifications, Isolation

Isolation at Frequency Band, output to output, minimum 20 dB @ 1002-1800 MHz | 22 dB @ 5–10 MHz | 23 dB @ 870–1002 MHz | 26 dB @ 65–870 MHz | 30 dB @ 10–65 MHz

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Grounding and Bonding Standard UL 467 Ground Clamp Communication
Safety Standard SCTE

Packaging and Weights

Height, packed 215 mm | 8.465 in
Width, packed 370 mm | 14.567 in
Length, packed 495 mm | 19.488 in
Carton Quantity 200
Weight, gross 22.68 kg | 50.001 lb

Regulatory Compliance/Certifications

Agency Classification
CE Compliant with the relevant CE product directives
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category