Warning Icon
This product was discontinued on: October 31, 2019

For other alternatives, please contact us for more information.

1 Replacement products available

CT-6-TCPUSE-43-I6

6 dB, Tapper, 340–960/1710-2700 MHz
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Coaxial splitter

General Specifications

Device Type Tapper
Application Indoor/Outdoor
Color Silver
Inner Contact Plating Silver
Interface 4.3-10 Female
Outer Contact Plating Trimetal

Dimensions

Height 25 mm | 0.984 in
Width 46 mm | 1.811 in
Length 146 mm | 5.748 in

Electrical Specifications

3rd Order IMD -162 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss at Frequency Band 1.6 dB @ 1710–2700 MHz | 1.6 dB @ 340–698 MHz | 1.6 dB @ 698–960 MHz
Return Loss, minimum 17.7 dB
Average Power, maximum 300 W
Coupling 6 dB
Coupling Tolerance ±0.8dB @ 698–960 MHz | ±1.2dB @ 340–698 MHz | ±0.8dB @ 1710–2700 MHz
Impedance 50 ohm
Operating Frequency Band 340 – 960 MHz | 1710 – 2700 MHz
Peak Power, maximum 3 kW
Reflected Power, maximum 200 W
VSWR 1.3

Mechanical Specifications

Coupling Nut Proof Torque 7 N-m | 61.955 in lb

Environmental Specifications

Operating Temperature -35 °C to +85 °C (-31 °F to +185 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 40 mm | 1.575 in
Width, packed 90 mm | 3.543 in
Length, packed 180 mm | 7.087 in
Weight, gross 0.3 kg | 0.661 lb
Weight, net 0.25 kg | 0.551 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Coaxial splitter

General Specifications

Device Type Tapper
Application Indoor/Outdoor
Color Silver
Inner Contact Plating Silver
Interface 4.3-10 Female
Outer Contact Plating Trimetal

Dimensions

Height 25 mm | 0.984 in
Width 46 mm | 1.811 in
Length 146 mm | 5.748 in

Electrical Specifications

3rd Order IMD -162 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss at Frequency Band 1.6 dB @ 1710–2700 MHz | 1.6 dB @ 340–698 MHz | 1.6 dB @ 698–960 MHz
Return Loss, minimum 17.7 dB
Average Power, maximum 300 W
Coupling 6 dB
Coupling Tolerance ±0.8dB @ 698–960 MHz | ±1.2dB @ 340–698 MHz | ±0.8dB @ 1710–2700 MHz
Impedance 50 ohm
Operating Frequency Band 340 – 960 MHz | 1710 – 2700 MHz
Peak Power, maximum 3 kW
Reflected Power, maximum 200 W
VSWR 1.3

Mechanical Specifications

Coupling Nut Proof Torque 7 N-m | 61.955 in lb

Environmental Specifications

Operating Temperature -35 °C to +85 °C (-31 °F to +185 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 40 mm | 1.575 in
Width, packed 90 mm | 3.543 in
Length, packed 180 mm | 7.087 in
Weight, gross 0.3 kg | 0.661 lb
Weight, net 0.25 kg | 0.551 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse

Browse by Category

Browse by Category