Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

CHB626-43-2X | D15T01P38

Twin Hybrid Combiner

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Hybrid combiner providing the flexibility of combining any two carriers within 617-2700 MHz
  • Ideal for combining carriers of any technology combination (LTE, UMTS, CDMA, GSM, etc.) independent of guard band restrictions
  • Integrated low PIM load allows for simplified installation
  • Self-contained housing ensures highest reliability in severe environments
  • DC-AISG passing capability from Port 2 to Common Port
  • New 4.3-10 connectors for improved PIM performance and size reduction

Product Classification

Product Type Hybrid combiner
Product Brand UltraBand™

General Specifications

AISG Carrier 2176 KHz ± 100 ppm
Color Gray
Connector Interface 4.3-10 Female
Modularity Two-pack twin
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps

Dimensions

Height 181 mm | 7.126 in
Width 371 mm | 14.606 in
Depth 86.5 mm | 3.406 in
Ground Screw Diameter 6 mm | 0.236 in

Outline Drawing

Click on image to enlarge.

Electrical Specifications

3rd Order IMD Test Method Two +43 dBm carriers
3rd Order IMD typical -161 dBc
dc Pass-through Branch 2
Lightning Surge Current 10 kA
Lightning Surge Current Waveform 8/20 waveform

Electrical Specifications, AISG

dc Current, maximum 2.5 A

Electrical Specifications, Branch 1

Coupling 3.1 dB
Coupling Tolerance ±0.8 dB
Input Power, PEP 3000 W
Input Power, RMS 150 W
Isolation, typical 30 dB
Operating Frequency Band 617 – 2700 MHz
Port Designation Port 1
Return Loss, typical 22 dB

Electrical Specifications, Branch 2

Coupling 3.1 dB
Coupling Tolerance ±0.8 dB
Input Power, PEP 3000 W
Input Power, RMS 150 W
Isolation, typical 30 dB
Operating Frequency Band 617 – 2700 MHz
Port Designation Port 2
Return Loss, typical 22 dB

Block Diagram

Click on image to enlarge.

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Weight, net 8.8 kg | 19.401 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Hybrid combiner
Product Brand UltraBand™

General Specifications

AISG Carrier 2176 KHz ± 100 ppm
Color Gray
Connector Interface 4.3-10 Female
Modularity Two-pack twin
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps

Dimensions

Height 181 mm | 7.126 in
Width 371 mm | 14.606 in
Depth 86.5 mm | 3.406 in
Ground Screw Diameter 6 mm | 0.236 in

Electrical Specifications

3rd Order IMD Test Method Two +43 dBm carriers
3rd Order IMD typical -161 dBc
dc Pass-through Branch 2
Lightning Surge Current 10 kA
Lightning Surge Current Waveform 8/20 waveform

Electrical Specifications, AISG

dc Current, maximum 2.5 A

Electrical Specifications, Branch 1

Coupling 3.1 dB
Coupling Tolerance ±0.8 dB
Input Power, PEP 3000 W
Input Power, RMS 150 W
Isolation, typical 30 dB
Operating Frequency Band 617 – 2700 MHz
Port Designation Port 1
Return Loss, typical 22 dB

Electrical Specifications, Branch 2

Coupling 3.1 dB
Coupling Tolerance ±0.8 dB
Input Power, PEP 3000 W
Input Power, RMS 150 W
Isolation, typical 30 dB
Operating Frequency Band 617 – 2700 MHz
Port Designation Port 2
Return Loss, typical 22 dB

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Weight, net 8.8 kg | 19.401 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence