Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

D15T01P39

Twin Hybrid Combiner 3440-3520 MHz
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Hybrid combiner
Product Brand UltraBand™

General Specifications

Color Gray
Connector Interface N Female
Modularity Two-pack twin
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps

Dimensions

Height 47 mm | 1.85 in
Width 115 mm | 4.528 in
Depth 205 mm | 8.071 in
Ground Screw Diameter 6 mm | 0.236 in

Outline Drawing

Click on image to enlarge.

Electrical Specifications, Branch 1

Coupling 3.5 dB
Input Power, PEP 400 W
Input Power, RMS 40 W
Isolation, typical 33 dB
Operating Frequency Band 3440 – 3520 MHz
Port Designation Port 1
Return Loss, typical 14 dB

Electrical Specifications, Branch 2

Coupling 3.5 dB
Input Power, PEP 400 W
Input Power, RMS 40 W
Isolation, typical 33 dB
Operating Frequency Band 3440 – 3520 MHz
Port Designation Port 2
Return Loss, typical 14 dB

Block Diagram

Click on image to enlarge.

Environmental Specifications

Operating Temperature -10 °C to +50 °C (+14 °F to +122 °F)
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Included Mounting hardware
Weight, net 2.8 kg | 6.173 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Hybrid combiner
Product Brand UltraBand™

General Specifications

Color Gray
Connector Interface N Female
Modularity Two-pack twin
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps

Dimensions

Height 47 mm | 1.85 in
Width 115 mm | 4.528 in
Depth 205 mm | 8.071 in
Ground Screw Diameter 6 mm | 0.236 in

Electrical Specifications, Branch 1

Coupling 3.5 dB
Input Power, PEP 400 W
Input Power, RMS 40 W
Isolation, typical 33 dB
Operating Frequency Band 3440 – 3520 MHz
Port Designation Port 1
Return Loss, typical 14 dB

Electrical Specifications, Branch 2

Coupling 3.5 dB
Input Power, PEP 400 W
Input Power, RMS 40 W
Isolation, typical 33 dB
Operating Frequency Band 3440 – 3520 MHz
Port Designation Port 2
Return Loss, typical 14 dB

Environmental Specifications

Operating Temperature -10 °C to +50 °C (+14 °F to +122 °F)
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Included Mounting hardware
Weight, net 2.8 kg | 6.173 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse