Warning Icon
This product was discontinued on: December 1, 2019

For other alternatives, please contact us for more information.

0 Replacement products available

641280-DF-9-DCB

Crossband Coupler, Cellular/900 MHz/DCS 1800/PCS/AWS

Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Coupler

General Specifications

Product Family 641280
Color Gray
Common Port Label COMMON
Modularity 1-Single
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 7-16 DIN Female
RF Connector Interface Body Style Long neck

Dimensions

Height 186 mm | 7.323 in
Width 186 mm | 7.323 in
Depth 50 mm | 1.969 in
Ground Screw Diameter 8 mm | 0.315 in
Mounting Pipe Diameter Range 40–160 mm

Electrical Specifications

Impedance 50 ohm
License Band, Band Pass AWS 1700 | CEL 850 | CEL 900 | DCS 1800 | IMT 2100 | LMR 800 | LMR 900 | PCS 1900 | TDD 1900

Electrical Specifications, Common Port

Composite Power, PEP 12000 W

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through, combiner Branch 2
dc/AISG Pass-through, demultiplexer Branch 2
Lightning Surge Current 15 kA
Lightning Surge Current Waveform 8/20 waveform

Electrical Specifications

Sub-module 1 1
Branch 1 2
Port Designation LOW BAND HIGH BAND
License Band CEL 850, Band Pass
CEL 900, Band Pass
LMR 800, Band Pass
LMR 900, Band Pass
AWS 1700, Band Pass
IMT 2100, Band Pass
TDD 1900, Band Pass

Electrical Specifications, Band Pass

Frequency Range, MHz 806–960 2160–2170
Insertion Loss, maximum, dB 0.15 0.20
Return Loss, minimum, dB 20 16
Isolation, minimum, dB 47 47
Input Power, RMS, maximum, W 500 275
Input Power, PEP, maximum, W 12,000 6,000
3rd Order PIM, maximum, dBc -153
3rd Order PIM, typical, dBc -153 -153
3rd Order PIM Test Method 2 x 20 W CW tones 2 x 20 W CW tones

Electrical Specifications, Tx Downlink

Frequency Range, MHz 2160–2170
Insertion Loss, typical, dB 0.20
Return Loss, typical, dB 16
Input Power, RMS, maximum, W 275
Input Power, PEP, maximum, W 6
3rd Order PIM, typical, dBc -153
3rd Order PIM Test Method 2 x 20 W CW tones

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity Up to 100%
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP68

Packaging and Weights

Included Mounting hardware
Volume 1.7 L
Weight, net 2 kg | 4.409 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value

Product Classification

Product Type Coupler

General Specifications

Product Family 641280
Color Gray
Common Port Label COMMON
Modularity 1-Single
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 7-16 DIN Female
RF Connector Interface Body Style Long neck

Dimensions

Height 186 mm | 7.323 in
Width 186 mm | 7.323 in
Depth 50 mm | 1.969 in
Ground Screw Diameter 8 mm | 0.315 in
Mounting Pipe Diameter Range 40–160 mm

Electrical Specifications

Impedance 50 ohm
License Band, Band Pass AWS 1700 | CEL 850 | CEL 900 | DCS 1800 | IMT 2100 | LMR 800 | LMR 900 | PCS 1900 | TDD 1900

Electrical Specifications, Common Port

Composite Power, PEP 12000 W

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through, combiner Branch 2
dc/AISG Pass-through, demultiplexer Branch 2
Lightning Surge Current 15 kA
Lightning Surge Current Waveform 8/20 waveform

Electrical Specifications

Sub-module 1 1
Branch 1 2
Port Designation LOW BAND HIGH BAND
License Band CEL 850, Band Pass; CEL 900, Band Pass; LMR 800, Band Pass; LMR 900, Band Pass AWS 1700, Band Pass; IMT 2100, Band Pass; TDD 1900, Band Pass

Electrical Specifications, Band Pass

Frequency Range, MHz 806–960 2160–2170
Insertion Loss, maximum, dB 0.15 0.20
Return Loss, minimum, dB 20 16
Isolation, minimum, dB 47 47
Input Power, RMS, maximum, W 500 275
Input Power, PEP, maximum, W 12,000 6,000
3rd Order PIM, maximum, dBc -153
3rd Order PIM, typical, dBc -153 -153
3rd Order PIM Test Method 2 x 20 W CW tones 2 x 20 W CW tones

Electrical Specifications, Tx Downlink

Frequency Range, MHz 2160–2170
Insertion Loss, typical, dB 0.20
Return Loss, typical, dB 16
Input Power, RMS, maximum, W 275
Input Power, PEP, maximum, W 6
3rd Order PIM, typical, dBc -153
3rd Order PIM Test Method 2 x 20 W CW tones

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity Up to 100%
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP68

Packaging and Weights

Included Mounting hardware
Volume 1.7 L
Weight, net 2 kg | 4.409 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value