Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

CDX1923Q-DS-43 | E14F05P93

Quad Diplexer PCS/AWS+WCS, dc Sense, 4.3-10

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • New 4.3-10 connectors for improved PIM performance and size reduction
  • Automatic dc switching with dc sense
  • BTS-to-feeder and feeder-to-antenna application
  • Convertible mounting brackets

Product Classification

Product Type Diplexer

General Specifications

Product Family CBC1923
Color Gray
Common Port Label Common
Modularity 4-Quad
RF Connector Interface 4.3-10 Female
RF Connector Interface Body Style Long neck

Dimensions

Height 176.5 mm | 6.949 in
Width 140 mm | 5.512 in
Depth 207 mm | 8.15 in
Ground Screw Diameter 6 mm | 0.236 in

Outline Drawing

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
License Band, Band Pass AWS 1700 | PCS 1900 | TDD 1900 | WCS 2300

Electrical Specifications, Common Port

Composite Power, RMS 250 W

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through Method Auto sensing
dc/AISG Pass-through Path See logic table
Lightning Surge Current 10 kA
Lightning Surge Current Waveform 8/20 waveform
Voltage 7–30 Vdc

Electrical Specifications, AISG

AISG Carrier 2176 KHz ± 100 ppm
Insertion Loss, maximum 1 dB
Return Loss, minimum 15 dB

Electrical Specifications

Sub-module 1 | 2 | 3 | 4 1 | 2 | 3 | 4
Branch 1 2
Port Designation PCS AWS - WCS
License Band PCS 1900, Band Pass AWS 1700, Band Pass
WCS 2300, Band Pass

Electrical Specifications, Band Pass

Frequency Range, MHz 1850-1995 1695–1780
2110–2200
2305–2360
Insertion Loss, typical, dB 0.20 0.20
Total Group Delay, typical, ns 13 12
Return Loss, typical, dB 22 22
Isolation, typical, dB 58 53
Input Power, RMS, maximum, W 200 200
Input Power, PEP, maximum, W 2,000 2,000
3rd Order PIM, typical, dBc -161
3rd Order PIM Test Method 2 x 20 W CW tones
Higher Order PIM, minimum, dBc -161
Higher Order PIM Test Method 2 x 20 W CW tones

Block Diagram

Click on image to enlarge.

Logic Table

Click on image to enlarge.

Material Specifications

Finish Painted

Mechanical Specifications

Wind Loading @ Velocity, frontal 33.0 N @ 150 km/h (7.4 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 32.0 N @ 150 km/h (7.2 lbf @ 150 km/h)

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity Up to 100%
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Mounting Hardware Weight 0.5 kg | 1.102 lb
Weight, without mounting hardware 7.5 kg | 16.535 lb

Product Classification

Product Type Diplexer

General Specifications

Product Family CBC1923
Color Gray
Common Port Label Common
Modularity 4-Quad
RF Connector Interface 4.3-10 Female
RF Connector Interface Body Style Long neck

Dimensions

Height 176.5 mm | 6.949 in
Width 140 mm | 5.512 in
Depth 207 mm | 8.15 in
Ground Screw Diameter 6 mm | 0.236 in

Electrical Specifications

Impedance 50 ohm
License Band, Band Pass AWS 1700 | PCS 1900 | TDD 1900 | WCS 2300

Electrical Specifications, Common Port

Composite Power, RMS 250 W

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through Method Auto sensing
dc/AISG Pass-through Path See logic table
Lightning Surge Current 10 kA
Lightning Surge Current Waveform 8/20 waveform
Voltage 7–30 Vdc

Electrical Specifications, AISG

AISG Carrier 2176 KHz ± 100 ppm
Insertion Loss, maximum 1 dB
Return Loss, minimum 15 dB

Electrical Specifications

Sub-module 1 | 2 | 3 | 4 1 | 2 | 3 | 4
Branch 1 2
Port Designation PCS AWS - WCS
License Band PCS 1900, Band Pass AWS 1700, Band Pass; WCS 2300, Band Pass

Electrical Specifications, Band Pass

Frequency Range, MHz 1850-1995 1695–1780; 2110–2200; 2305–2360
Insertion Loss, typical, dB 0.20 0.20
Total Group Delay, typical, ns 13 12
Return Loss, typical, dB 22 22
Isolation, typical, dB 58 53
Input Power, RMS, maximum, W 200 200
Input Power, PEP, maximum, W 2,000 2,000
3rd Order PIM, typical, dBc -161
3rd Order PIM Test Method 2 x 20 W CW tones
Higher Order PIM, minimum, dBc -161
Higher Order PIM Test Method 2 x 20 W CW tones

Material Specifications

Finish Painted

Mechanical Specifications

Wind Loading @ Velocity, frontal 33.0 N @ 150 km/h (7.4 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 32.0 N @ 150 km/h (7.2 lbf @ 150 km/h)

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity Up to 100%
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Mounting Hardware Weight 0.5 kg | 1.102 lb
Weight, without mounting hardware 7.5 kg | 16.535 lb
Click on image to enlarge.
Click on image to enlarge.
Click on image to enlarge.

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence