Warning Icon
This product was discontinued on: December 1, 2019

For other alternatives, please contact us for more information.

0 Replacement products available

DDPX850-DCS1 | E11F01P76

Dual Duplexer, 850
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Duplexer

General Specifications

Application Indoor | Outdoor
Antenna Interface 7-16 DIN Female
BTS Interface 7-16 DIN Female
Color Gray
Connector Interface Style Medium neck
Mounting Pipe Hardware Band clamps
Rx Interface 7-16 DIN Female
Rx2 Interface 7-16 DIN Female

Dimensions

Height 200 mm | 7.874 in
Width 200 mm | 7.874 in
Depth 60 mm | 2.362 in
Ground Screw Diameter 6 mm | 0.236 in
Mounting Pipe Diameter Range 40–140 mm

Outline Drawing

Click on image to enlarge.

Electrical Specifications

3rd Order IMD Test Method Two +43 dBm carriers
3rd Order IMD, maximum -150 dBm
dc Pass-through Rx
License Band Cellular
Lightning Surge Current 10 kA
Lightning Surge Current Waveform 8/20 waveform

Electrical Specifications, Rx (Uplink)

Bandwidth 25 MHz
Frequency Band 824 – 849 MHz
Group Delay Variation at Frequency, maximum 20 ns @ 5.00 MHz
Insertion Loss, maximum 0.7 dB
Insertion Loss, typical 0.4 dB
Return Loss, minimum 20 dB
Total Group Delay, maximum 60 ns
Tx Band Rejection 80 dB

Electrical Specifications 2, Rx (Uplink)

Bandwidth 25 MHz
Frequency Band 824 – 849 MHz
Group Delay Variation at Frequency, maximum 20 ns @ 5.00 MHz
Total Group Delay, maximum 60 ns
Tx Band Rejection 80 dB
Insertion Loss, maximum 0.7 dB
Insertion Loss, typical 0.4 dB
Return Loss, minimum 20 dB

Electrical Specifications, Tx (Downlink)

Bandwidth 25 MHz
Frequency Band 869 – 894 MHz
Group Delay Variation at Frequency, maximum 20 ns @ 5.00 MHz
Input Power, PEP, maximum 5000 W
Input Power, RMS, maximum 500 W
Rx Band Rejection 60 dB
Total Group Delay, maximum 60 ns
Insertion Loss, maximum 0.5 dB
Insertion Loss, typical 0.3 dB
Return Loss, minimum 20 dB

Block Diagram

Click on image to enlarge.

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity 5%–100%
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Weight, without mounting hardware 3.3 kg | 7.275 lb

Product Classification

Product Type Duplexer

General Specifications

Application Indoor | Outdoor
Antenna Interface 7-16 DIN Female
BTS Interface 7-16 DIN Female
Color Gray
Connector Interface Style Medium neck
Mounting Pipe Hardware Band clamps
Rx Interface 7-16 DIN Female
Rx2 Interface 7-16 DIN Female

Dimensions

Height 200 mm | 7.874 in
Width 200 mm | 7.874 in
Depth 60 mm | 2.362 in
Ground Screw Diameter 6 mm | 0.236 in
Mounting Pipe Diameter Range 40–140 mm

Electrical Specifications

3rd Order IMD Test Method Two +43 dBm carriers
3rd Order IMD, maximum -150 dBm
dc Pass-through Rx
License Band Cellular
Lightning Surge Current 10 kA
Lightning Surge Current Waveform 8/20 waveform

Electrical Specifications, Rx (Uplink)

Bandwidth 25 MHz
Frequency Band 824 – 849 MHz
Group Delay Variation at Frequency, maximum 20 ns @ 5.00 MHz
Insertion Loss, maximum 0.7 dB
Insertion Loss, typical 0.4 dB
Return Loss, minimum 20 dB
Total Group Delay, maximum 60 ns
Tx Band Rejection 80 dB

Electrical Specifications 2, Rx (Uplink)

Bandwidth 25 MHz
Frequency Band 824 – 849 MHz
Group Delay Variation at Frequency, maximum 20 ns @ 5.00 MHz
Total Group Delay, maximum 60 ns
Tx Band Rejection 80 dB
Insertion Loss, maximum 0.7 dB
Insertion Loss, typical 0.4 dB
Return Loss, minimum 20 dB

Electrical Specifications, Tx (Downlink)

Bandwidth 25 MHz
Frequency Band 869 – 894 MHz
Group Delay Variation at Frequency, maximum 20 ns @ 5.00 MHz
Input Power, PEP, maximum 5000 W
Input Power, RMS, maximum 500 W
Rx Band Rejection 60 dB
Total Group Delay, maximum 60 ns
Insertion Loss, maximum 0.5 dB
Insertion Loss, typical 0.3 dB
Return Loss, minimum 20 dB

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity 5%–100%
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Weight, without mounting hardware 3.3 kg | 7.275 lb
Click on image to enlarge.
Click on image to enlarge.
Other Ways to Browse

Browse by Category

Browse by Category