Warning Icon
This product was discontinued on: December 1, 2019

For other alternatives, please contact us for more information.

0 Replacement products available

E15V85P17

Dual Duplexer Shelf, 850 RXAIT
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Duplexer shelf

General Specifications

Application Indoor
Antenna Interface 7-16 DIN Female
BTS Interface 7-16 DIN Female
Color Black | Copper
Rack Type EIA 19 in
Rack Units 2
Rx Interface N Female
Rx2 Interface SMA Female

Dimensions

Height 88.1 mm | 3.469 in
Width 482.6 mm | 19 in
Depth 377.6 mm | 14.866 in

Outline Drawing

Click on image to enlarge.

Electrical Specifications

3rd Order IMD Test Method Two +43 dBm carriers
3rd Order IMD, maximum -150 dBm
dc Interface SMA Female
dc Pass-through Rx
License Band Cellular

Electrical Specifications, Rx (Uplink)

Band Rejection at Operating Frequency 27 dB @ 800–814 MHz | 30 dB @ 851–869 MHz | 50 dB @ 700–800 MHz | 50 dB @ 960–6000 MHz
Bandwidth 25 MHz
Frequency Band 824 – 849 MHz
Group Delay Variation at Frequency, maximum 75 ns @ 1.23 MHz | 150 ns @ 5.00 MHz
Insertion Loss, maximum 1.8 dB
Insertion Loss, typical 0.5 dB
Return Loss, minimum 18 dB
Total Group Delay, maximum 280 ns
Tx Band Rejection 80 dB

Electrical Specifications 2, Rx (Uplink)

Bandwidth 25 MHz
Frequency Band 824 – 849 MHz
Group Delay Variation at Frequency, maximum 40 ns @ 1.23 MHz | 80 ns @ 5.00 MHz
Total Group Delay, maximum 150 ns
Tx Band Rejection 80 dB
Insertion Loss, maximum 1 dB
Insertion Loss, typical 0.8 dB
Return Loss, minimum 18 dB

Electrical Specifications, Tx (Downlink)

Band Rejection at Operating Frequency 20 dB @ 896–902 MHz
Bandwidth 25 MHz
Frequency Band 869 – 894 MHz
Group Delay Variation at Frequency, maximum 50 ns @ 1.23 MHz | 100 ns @ 5.00 MHz
Input Power, PEP, maximum 12000 W
Input Power, RMS, maximum 800 W
Rx Band Rejection 80 dB
Total Group Delay, maximum 200 ns
Insertion Loss, maximum 0.9 dB
Insertion Loss, typical 0.4 dB
Return Loss, minimum 18 dB

Block Diagram

Click on image to enlarge.

Environmental Specifications

Operating Temperature 0 °C to +50 °C (+32 °F to +122 °F)
Ingress Protection Test Method IEC 60529:2001, IP30

Packaging and Weights

Weight, without mounting hardware 8.4 kg | 18.519 lb

Product Classification

Product Type Duplexer shelf

General Specifications

Application Indoor
Antenna Interface 7-16 DIN Female
BTS Interface 7-16 DIN Female
Color Black | Copper
Rack Type EIA 19 in
Rack Units 2
Rx Interface N Female
Rx2 Interface SMA Female

Dimensions

Height 88.1 mm | 3.469 in
Width 482.6 mm | 19 in
Depth 377.6 mm | 14.866 in

Electrical Specifications

3rd Order IMD Test Method Two +43 dBm carriers
3rd Order IMD, maximum -150 dBm
dc Interface SMA Female
dc Pass-through Rx
License Band Cellular

Electrical Specifications, Rx (Uplink)

Band Rejection at Operating Frequency 27 dB @ 800–814 MHz | 30 dB @ 851–869 MHz | 50 dB @ 700–800 MHz | 50 dB @ 960–6000 MHz
Bandwidth 25 MHz
Frequency Band 824 – 849 MHz
Group Delay Variation at Frequency, maximum 75 ns @ 1.23 MHz | 150 ns @ 5.00 MHz
Insertion Loss, maximum 1.8 dB
Insertion Loss, typical 0.5 dB
Return Loss, minimum 18 dB
Total Group Delay, maximum 280 ns
Tx Band Rejection 80 dB

Electrical Specifications 2, Rx (Uplink)

Bandwidth 25 MHz
Frequency Band 824 – 849 MHz
Group Delay Variation at Frequency, maximum 40 ns @ 1.23 MHz | 80 ns @ 5.00 MHz
Total Group Delay, maximum 150 ns
Tx Band Rejection 80 dB
Insertion Loss, maximum 1 dB
Insertion Loss, typical 0.8 dB
Return Loss, minimum 18 dB

Electrical Specifications, Tx (Downlink)

Band Rejection at Operating Frequency 20 dB @ 896–902 MHz
Bandwidth 25 MHz
Frequency Band 869 – 894 MHz
Group Delay Variation at Frequency, maximum 50 ns @ 1.23 MHz | 100 ns @ 5.00 MHz
Input Power, PEP, maximum 12000 W
Input Power, RMS, maximum 800 W
Rx Band Rejection 80 dB
Total Group Delay, maximum 200 ns
Insertion Loss, maximum 0.9 dB
Insertion Loss, typical 0.4 dB
Return Loss, minimum 18 dB

Environmental Specifications

Operating Temperature 0 °C to +50 °C (+32 °F to +122 °F)
Ingress Protection Test Method IEC 60529:2001, IP30

Packaging and Weights

Weight, without mounting hardware 8.4 kg | 18.519 lb
Click on image to enlarge.
Click on image to enlarge.
Other Ways to Browse

Browse by Category

Browse by Category