Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

E15V80P99

Interference Mitigation Filter, 890–960 MHz
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Interference mitigation filter

General Specifications

Application Indoor
Connector Interface 7-16 DIN Female

Dimensions

Height 187 mm | 7.362 in
Width 63 mm | 2.48 in
Depth 97 mm | 3.819 in

Electrical Specifications

3rd Order IMD, antenna port, maximum 150 dBc (Two +43 dBm carriers)
Insertion Loss at Operating Frequency, maximum 0.5 dB @ 935–960 MHz | 0.6 dB @ 898–915 MHz | 1.0 dB @ 892–898 MHz | 1.5 dB @ 890.4–892.0 MHz | 2.0 dB @ 890.0–890.4 MHz
Insertion Loss Ripple, maximum 1.7 dB
Return Loss, minimum 18 dB
Band Rejection at Operating Frequency, minimum 15 dB @ 888 MHz | 37 dB @ 869.0–886.8 MHz | 37 dB @ 887 MHz
Operating Frequency Band 890 – 960 MHz
Power Consumption, maximum 200 W

Block Diagram

Click on image to enlarge.

Environmental Specifications

Operating Temperature 0 °C to +60 °C (+32 °F to +140 °F)
Relative Humidity 5%–95%

Packaging and Weights

Weight, net 1.6 kg | 3.527 lb

Product Classification

Product Type Interference mitigation filter

General Specifications

Application Indoor
Connector Interface 7-16 DIN Female

Dimensions

Height 187 mm | 7.362 in
Width 63 mm | 2.48 in
Depth 97 mm | 3.819 in

Electrical Specifications

3rd Order IMD, antenna port, maximum 150 dBc (Two +43 dBm carriers)
Insertion Loss at Operating Frequency, maximum 0.5 dB @ 935–960 MHz | 0.6 dB @ 898–915 MHz | 1.0 dB @ 892–898 MHz | 1.5 dB @ 890.4–892.0 MHz | 2.0 dB @ 890.0–890.4 MHz
Insertion Loss Ripple, maximum 1.7 dB
Return Loss, minimum 18 dB
Band Rejection at Operating Frequency, minimum 15 dB @ 888 MHz | 37 dB @ 869.0–886.8 MHz | 37 dB @ 887 MHz
Operating Frequency Band 890 – 960 MHz
Power Consumption, maximum 200 W

Environmental Specifications

Operating Temperature 0 °C to +60 °C (+32 °F to +140 °F)
Relative Humidity 5%–95%

Packaging and Weights

Weight, net 1.6 kg | 3.527 lb
Click on image to enlarge.
Other Ways to Browse