Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

E14R00P29

Tri Band Tower Mounted Amplifier, 1800/2100/2600 MHz, 12 dB, 2 BTS & 2 ANT ports, AISG with 1 RET connector (3 devices with 2 sub-units each), with 4.3-10 connectors

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Industry leading PIM performance
  • New 4.3-10 connectors for improved PIM performance and size reduction
  • 2 input ports and 2 output ports
  • Designed to boost UP-Link Coverage and KPIs
  • 3 devices with 2 sub-units

Product Classification

Product Type 1-BTS:1-ANT (Uniplex) | Tower mounted amplifier

General Specifications

Color Gray
Modularity 2-Twin
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 4.3-10 Female

Dimensions

Height 326 mm | 12.835 in
Width 245 mm | 9.646 in
Depth 125 mm | 4.921 in
Mounting Pipe Diameter Range 42.6–122 mm

Outline Drawing

Click on image to enlarge.

Electrical Specifications

License Band, LNA DCS 1800 | IMT 2100 | IMT 2600

Electrical Specifications, dc Power/Alarm

dc Switching/Redundancy Yes
Lightning Surge Current 10 kA
Lightning Surge Current Waveform 8/20 waveform
Voltage 7–30 Vdc
Alarm Current, CWA Mode 190 mA ±10 mA

Electrical Specifications, AISG

AISG Connector 8-pin DIN Female
AISG Connector Standard IEC 60130-9
Protocol AISG 2.0
Voltage, AISG Mode 10–30 Vdc

Electrical Specifications

Sub-module 1 | 2 1 | 2 1 | 2
Branch 1 2 3
Port Designation ANT ANT ANT
License Band DCS 1800, LNA IMT 2100, LNA IMT 2600, LNA

Electrical Specifications, Rx Uplink

Frequency Range, MHz 1710–1785 1920–1980 2500–2570
Bandwidth, MHz 75.00 60.00 70.00
Gain, nominal, dB 12.0 12.0 12.0
Noise Figure, typical, dB 1.3 1.3 1.5
Total Group Delay, typical, ns 120 60 60
Return Loss, typical, dB 20 20 20
Insertion Loss - Bypass Mode, typical, dB 1.7 1.7 2.2
Return Loss - Bypass Mode, typical, dB 18 18 18

Electrical Specifications, Tx Downlink

Frequency Range, MHz 1805–1880 2110–2170 2620–2690
Bandwidth, MHz 75.00 60.00 70.00
Insertion Loss, typical, dB 0.45 0.35 0.40
Total Group Delay, typical, ns 50 25 30
Return Loss, typical, dB 21 21 21
Input Power, RMS, maximum, W 100 100 100
Input Power, PEP, maximum, W 1,000 1,000 1,000
3rd Order PIM, typical, dBc -161 -165 -161
3rd Order PIM Test Method Two +43 dBm carriers Two +43 dBm carriers Two +43 dBm carriers

Block Diagram

Click on image to enlarge.

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity Up to 100%
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Volume 10 L
Weight, net 12.8 kg | 28.219 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type 1-BTS:1-ANT (Uniplex) | Tower mounted amplifier

General Specifications

Color Gray
Modularity 2-Twin
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 4.3-10 Female

Dimensions

Height 326 mm | 12.835 in
Width 245 mm | 9.646 in
Depth 125 mm | 4.921 in
Mounting Pipe Diameter Range 42.6–122 mm

Electrical Specifications

License Band, LNA DCS 1800 | IMT 2100 | IMT 2600

Electrical Specifications, dc Power/Alarm

dc Switching/Redundancy Yes
Lightning Surge Current 10 kA
Lightning Surge Current Waveform 8/20 waveform
Voltage 7–30 Vdc
Alarm Current, CWA Mode 190 mA ±10 mA

Electrical Specifications, AISG

AISG Connector 8-pin DIN Female
AISG Connector Standard IEC 60130-9
Protocol AISG 2.0
Voltage, AISG Mode 10–30 Vdc

Electrical Specifications

Sub-module 1 | 2 1 | 2 1 | 2
Branch 1 2 3
Port Designation ANT ANT ANT
License Band DCS 1800, LNA IMT 2100, LNA IMT 2600, LNA

Electrical Specifications, Rx Uplink

Frequency Range, MHz 1710–1785 1920–1980 2500–2570
Bandwidth, MHz 75.00 60.00 70.00
Gain, nominal, dB 12.0 12.0 12.0
Noise Figure, typical, dB 1.3 1.3 1.5
Total Group Delay, typical, ns 120 60 60
Return Loss, typical, dB 20 20 20
Insertion Loss - Bypass Mode, typical, dB 1.7 1.7 2.2
Return Loss - Bypass Mode, typical, dB 18 18 18

Electrical Specifications, Tx Downlink

Frequency Range, MHz 1805–1880 2110–2170 2620–2690
Bandwidth, MHz 75.00 60.00 70.00
Insertion Loss, typical, dB 0.45 0.35 0.40
Total Group Delay, typical, ns 50 25 30
Return Loss, typical, dB 21 21 21
Input Power, RMS, maximum, W 100 100 100
Input Power, PEP, maximum, W 1,000 1,000 1,000
3rd Order PIM, typical, dBc -161 -165 -161
3rd Order PIM Test Method Two +43 dBm carriers Two +43 dBm carriers Two +43 dBm carriers

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity Up to 100%
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Volume 10 L
Weight, net 12.8 kg | 28.219 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence