Warning Icon
This product was discontinued on: July 31, 2021

For other alternatives, please contact us for more information.

0 Replacement products available

AT-3-N-FFI6

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

3 dB Low PIM Attenuator 555–2700 NF-NF

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Attenuator

General Specifications

Device Type Attenuator
Application Indoor/Outdoor
Color Silver
Inner Contact Plating Silver
Interface N Female
Interface 2 N Female
Outer Contact Plating Trimetal

Dimensions

Height 89 mm | 3.504 in
Width 167 mm | 6.575 in
Length 210 mm | 8.268 in

Electrical Specifications

3rd Order IMD -160 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Return Loss, minimum 19 dB
Attenuation 3 dB
Attenuation Tolerance ±0.8 dB @ 698–2700 MHz | ±1.3 dB @ 555–698 MHz
Average Power, maximum 100 W
Impedance 50 ohm
Operating Frequency Band 555 – 2700 MHz
VSWR 1.25

Environmental Specifications

Operating Temperature -25 °C to +50 °C (-13 °F to +122 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 105 mm | 4.134 in
Width, packed 190 mm | 7.48 in
Length, packed 220 mm | 8.661 in
Weight, gross 3.41 kg | 7.518 lb
Weight, net 3.23 kg | 7.121 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Attenuator

General Specifications

Device Type Attenuator
Application Indoor/Outdoor
Color Silver
Inner Contact Plating Silver
Interface N Female
Interface 2 N Female
Outer Contact Plating Trimetal

Dimensions

Height 89 mm | 3.504 in
Width 167 mm | 6.575 in
Length 210 mm | 8.268 in

Electrical Specifications

3rd Order IMD -160 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Return Loss, minimum 19 dB
Attenuation 3 dB
Attenuation Tolerance ±0.8 dB @ 698–2700 MHz | ±1.3 dB @ 555–698 MHz
Average Power, maximum 100 W
Impedance 50 ohm
Operating Frequency Band 555 – 2700 MHz
VSWR 1.25

Environmental Specifications

Operating Temperature -25 °C to +50 °C (-13 °F to +122 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 105 mm | 4.134 in
Width, packed 190 mm | 7.48 in
Length, packed 220 mm | 8.661 in
Weight, gross 3.41 kg | 7.518 lb
Weight, net 3.23 kg | 7.121 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification