Warning Icon
This product was discontinued on: May 14, 2023

For other alternatives, please contact us for more information.

1 Replacement products available

AT-30-UW-N-FFI6

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

30 dB Low PIM Attenuator 555–6000 NF-NF

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Attenuator

General Specifications

Device Type Attenuator
Application Indoor/Outdoor
Color Silver
Inner Contact Plating Silver
Interface N Female
Interface 2 N Female
Outer Contact Plating Trimetal

Dimensions

Height 89 mm | 3.504 in
Width 130 mm | 5.118 in
Length 247 mm | 9.724 in

Electrical Specifications

3rd Order IMD -163 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Attenuation 30 dB
Attenuation Tolerance ±1.5 dB
Average Power, maximum 100 W
Impedance 50 ohm
Operating Frequency Band 555 – 6000 MHz
VSWR at Frequency Band 1.25 @ 555–2700 MHz | 1.3:1 @ 2700–6000 MHz

Environmental Specifications

Operating Temperature -25 °C to +50 °C (-13 °F to +122 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 150 mm | 5.906 in
Width, packed 225 mm | 8.858 in
Length, packed 370 mm | 14.567 in
Weight, gross 3.4 kg | 7.496 lb
Weight, net 2.8 kg | 6.173 lb

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Attenuator

General Specifications

Device Type Attenuator
Application Indoor/Outdoor
Color Silver
Inner Contact Plating Silver
Interface N Female
Interface 2 N Female
Outer Contact Plating Trimetal

Dimensions

Height 89 mm | 3.504 in
Width 130 mm | 5.118 in
Length 247 mm | 9.724 in

Electrical Specifications

3rd Order IMD -163 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Attenuation 30 dB
Attenuation Tolerance ±1.5 dB
Average Power, maximum 100 W
Impedance 50 ohm
Operating Frequency Band 555 – 6000 MHz
VSWR at Frequency Band 1.25 @ 555–2700 MHz | 1.3:1 @ 2700–6000 MHz

Environmental Specifications

Operating Temperature -25 °C to +50 °C (-13 °F to +122 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 150 mm | 5.906 in
Width, packed 225 mm | 8.858 in
Length, packed 370 mm | 14.567 in
Weight, gross 3.4 kg | 7.496 lb
Weight, net 2.8 kg | 6.173 lb

Product Specification

Product Specification