Warning Icon
This product was discontinued on: July 31, 2021

For other alternatives, please contact us for more information.

1 Replacement products available

H-3-CPUSE-43-AI6

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

Low PIM Air Dielectric Hybrid Coupler, 555–2700 MHz

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Hybrid coupler

General Specifications

Device Type Hybrid
Application Indoor/Outdoor
Color Silver
Inner Contact Plating Silver
Interface 4.3-10 Female
Outer Contact Plating Trimetal

Dimensions

Height 26 mm | 1.024 in
Width 85 mm | 3.346 in
Length 138 mm | 5.433 in

Electrical Specifications

3rd Order IMD -162 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss at Frequency Band 0.2 dB @ 555–2700 MHz
Return Loss, minimum 20.8 dB
Average Power, maximum 200 W
Coupling 3.1 dB
Coupling Tolerance ±0.6dB @ 575–2700 MHz | ±0.8dB @ 555–575 MHz
Impedance 50 ohm
Isolation at Frequency Band 25 dB @ 555–2700 MHz
Operating Frequency Band 555 – 2700 MHz
Peak Power, maximum 1 kW
Reflected Power, maximum 200 W
VSWR 1.2

Mechanical Specifications

Coupling Nut Proof Torque 7 N-m | 61.955 in lb

Environmental Specifications

Operating Temperature -35 °C to +85 °C (-31 °F to +185 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 50 mm | 1.969 in
Width, packed 95 mm | 3.74 in
Length, packed 180 mm | 7.087 in
Weight, gross 0.65 kg | 1.433 lb
Weight, net 0.57 kg | 1.257 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Hybrid coupler

General Specifications

Device Type Hybrid
Application Indoor/Outdoor
Color Silver
Inner Contact Plating Silver
Interface 4.3-10 Female
Outer Contact Plating Trimetal

Dimensions

Height 26 mm | 1.024 in
Width 85 mm | 3.346 in
Length 138 mm | 5.433 in

Electrical Specifications

3rd Order IMD -162 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss at Frequency Band 0.2 dB @ 555–2700 MHz
Return Loss, minimum 20.8 dB
Average Power, maximum 200 W
Coupling 3.1 dB
Coupling Tolerance ±0.6dB @ 575–2700 MHz | ±0.8dB @ 555–575 MHz
Impedance 50 ohm
Isolation at Frequency Band 25 dB @ 555–2700 MHz
Operating Frequency Band 555 – 2700 MHz
Peak Power, maximum 1 kW
Reflected Power, maximum 200 W
VSWR 1.2

Mechanical Specifications

Coupling Nut Proof Torque 7 N-m | 61.955 in lb

Environmental Specifications

Operating Temperature -35 °C to +85 °C (-31 °F to +185 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 50 mm | 1.969 in
Width, packed 95 mm | 3.74 in
Length, packed 180 mm | 7.087 in
Weight, gross 0.65 kg | 1.433 lb
Weight, net 0.57 kg | 1.257 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification