Warning Icon
This product was discontinued on: October 31, 2020

For other alternatives, please contact us for more information.

0 Replacement products available

VD-S3-CPUSE-H-43

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

ValuDAS™, Three-way Reactive Power Splitter, 698–2700 MHz, DC Pass all ports (Additional mounting bracket PN:42396A-17 sold separately)

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Power splitter
Product Brand ValuDAS®
Ordering Note Available in Central and Latin America, Europe, Middle East, Africa, and Asia Pacific

General Specifications

Device Type Splitter
Application Indoor
Color Gray
Inner Contact Plating Silver
Interface 4.3-10 Female
Outer Contact Plating Trimetal

Dimensions

Height 23 mm | 0.906 in
Width 59 mm | 2.323 in
Length 279 mm | 10.984 in

Electrical Specifications

3rd Order IMD -155 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Return Loss, minimum 20.8 dB
Average Power, maximum 300 W
Dissipative Loss at Frequency Band 0.3 dB @ 698–2700 MHz
Impedance 50 ohm
Operating Frequency Band 698 – 2700 MHz
Peak Power, maximum 3 kW
Power Rating, Splitting 300 W
Reflected Power, maximum 300 W
Split Loss 4.8 dB
VSWR 1.2

Environmental Specifications

Operating Temperature -35 °C to +85 °C (-31 °F to +185 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 42 mm | 1.654 in
Width, packed 77 mm | 3.031 in
Length, packed 315 mm | 12.402 in
Volume 1018700 mm³ | 62.165 in³
Weight, gross 0.43 kg | 0.948 lb
Weight, net 0.38 kg | 0.838 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Power splitter
Product Brand ValuDAS®
Ordering Note Available in Central and Latin America, Europe, Middle East, Africa, and Asia Pacific

General Specifications

Device Type Splitter
Application Indoor
Color Gray
Inner Contact Plating Silver
Interface 4.3-10 Female
Outer Contact Plating Trimetal

Dimensions

Height 23 mm | 0.906 in
Width 59 mm | 2.323 in
Length 279 mm | 10.984 in

Electrical Specifications

3rd Order IMD -155 dBc
3rd Order IMD Test Method Two +43 dBm carriers
Return Loss, minimum 20.8 dB
Average Power, maximum 300 W
Dissipative Loss at Frequency Band 0.3 dB @ 698–2700 MHz
Impedance 50 ohm
Operating Frequency Band 698 – 2700 MHz
Peak Power, maximum 3 kW
Power Rating, Splitting 300 W
Reflected Power, maximum 300 W
Split Loss 4.8 dB
VSWR 1.2

Environmental Specifications

Operating Temperature -35 °C to +85 °C (-31 °F to +185 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65

Packaging and Weights

Height, packed 42 mm | 1.654 in
Width, packed 77 mm | 3.031 in
Length, packed 315 mm | 12.402 in
Volume 1018700 mm³ | 62.165 in³
Weight, gross 0.43 kg | 0.948 lb
Weight, net 0.38 kg | 0.838 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Specification

Product Specification