300001771073 | FOA-INLC01
- Available in:
- Latin America
- North America
Fiber Optic Power Reducing Build Out Attenuator, singlemode LC/UPC, 1dB, blue
Specifications
Features and Benefits
- Designed to reduce or balance the power in passive optical networks
- Insertable between the connector and the adapter and therefore suited for distribution frames, cabinets and boxes
- High system flexibility because of wave-length independency and polarization insensitivity
Specifications
Product Classification
Regional Availability | Latin America | North America |
Product Type | Fiber attenuator |
Product Series | FOA |
General Specifications
Color | Blue |
Interface | LC/UPC |
Outline Drawing
Click on image to enlarge. |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.652.D |
Attenuation, nominal | 1 dB |
Operating Wavelength | 1430 – 1625 nm |
Optical Components Standard | GR-910 |
Optical Power, maximum | 250 mW |
Return Loss, minimum | 40 dB |
Environmental Specifications
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Storage Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Latin America | North America |
Product Type | Fiber attenuator |
Product Series | FOA |
General Specifications
Color | Blue |
Interface | LC/UPC |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.652.D |
Attenuation, nominal | 1 dB |
Operating Wavelength | 1430 – 1625 nm |
Optical Components Standard | GR-910 |
Optical Power, maximum | 250 mW |
Return Loss, minimum | 40 dB |
Environmental Specifications
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Storage Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Visio Stencil
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse