Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

A61589-000 | OCAB-S3-05-B3

  • Available in:
  • EMEA
  • Latin America
  • North America
Fiber Optic Power Reducing Build Out Attenuator, singlemode SC/APC 9°, 5dB, green
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Designed to reduce or balance the power in passive optical networks
  • Insertable between the connector and the adapter and therefore suited for distribution frames, cabinets and boxes
  • High system flexibility because of wave-length independency and polarization insensitivity
Specifications

Product Classification

Regional Availability EMEA | Latin America | North America
Product Type Fiber attenuator
Product Series OCAB

General Specifications

Interface SC
Interface Feature APC

Optical Specifications

Fiber Mode Singlemode
Fiber Type G.652.D
Attenuation Tolerance ± 0.5 dB
Attenuation, nominal 5 dB
Operating Wavelength 1260 – 1360 nm
Optical Power, maximum 250 mW
Return Loss, minimum 55 dB

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -40 °C to +80 °C (-40 °F to +176 °F)

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability EMEA | Latin America | North America
Product Type Fiber attenuator
Product Series OCAB

General Specifications

Interface SC
Interface Feature APC

Optical Specifications

Fiber Mode Singlemode
Fiber Type G.652.D
Attenuation Tolerance ± 0.5 dB
Attenuation, nominal 5 dB
Operating Wavelength 1260 – 1360 nm
Optical Power, maximum 250 mW
Return Loss, minimum 55 dB

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -40 °C to +80 °C (-40 °F to +176 °F)

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse