EG6568-000 | OCM6-SP12GL2-45DB1
- Available in:
- EMEA
OCM6 Fiber Optic Splitter Module, Planar, one 2x16 Splitter, singlemode, LC/APC, symmetrical split ratio, butt style, 4.5 m pigtails
Specifications
Product Classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Splitter module |
Product Series | OCM6 |
General Specifications
Device Type | Standard VAM |
Functionality | Splitting |
Technology Type | Planar lightwave circuit (PLC) |
Application | For use with BUDI wall boxes |
Circuits, quantity | 1 |
Distribution Type | 2 x 16 splitter |
Interface, Input | LC/APC |
Interface, Output | LC/APC |
Split Ratio | Symmetrical |
Splitter, quantity | 1 |
Dimensions
Height | 130 mm | 5.118 in |
Width | 49.8 mm | 1.961 in |
Depth | 16.5 mm | 0.65 in |
Pigtail Length, Input | 4.5 m | 14.764 ft |
Pigtail Length, Output | 4.5 m | 14.764 ft |
Pigtail Diameter | 1.8 mm | 0.071 in |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Splitter module |
Product Series | OCM6 |
General Specifications
Device Type | Standard VAM |
Functionality | Splitting |
Technology Type | Planar lightwave circuit (PLC) |
Application | For use with BUDI wall boxes |
Circuits, quantity | 1 |
Distribution Type | 2 x 16 splitter |
Interface, Input | LC/APC |
Interface, Output | LC/APC |
Split Ratio | Symmetrical |
Splitter, quantity | 1 |
Dimensions
Height | 130 mm | 5.118 in |
Width | 49.8 mm | 1.961 in |
Depth | 16.5 mm | 0.65 in |
Pigtail Length, Input | 4.5 m | 14.764 ft |
Pigtail Length, Output | 4.5 m | 14.764 ft |
Pigtail Diameter | 1.8 mm | 0.071 in |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Visio Stencil
Warranty
Other Ways to Browse