Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760241020 | FPS-CD5JJ1QAA2AD1X

  • Available in:
  • Latin America
  • North America

FPS-CD5JJ1QAA2AD1X CMOD 40-CH, ITU 20-59

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Rugged packaging is built for high performance, while the Plug-and-Play design reduces installation time
  • Bend-optimized fiber and ruggedized extreme temperature cabling
  • Easy to insert and remove without affecting adjacent splitters
  • Reversible dust cap makes test and turn-up easy

Product Classification

Regional Availability Latin America | North America
Portfolio CommScope®
Product Type DWDM module
Product Series FDH 3000 | Mini FDH 3000

General Specifications

Device Type Plug-and-play module
Functionality Demultiplexing | Multiplexing
Application For use in FDH 3000 cabinets
Circuits, quantity 1
Distribution Type 40-channel DWDM
Interface, front SC/APC
Interface, Input SC/APC
Interface, Output SC/APC
Interface, rear SC/APC
Multiplexers, quantity 1

Dimensions

Height 38.1 mm | 1.5 in
Width 152.4 mm | 6 in
Depth 88.9 mm | 3.5 in

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Qualification Standards Telcordia GR-1209-CORE | Telcordia GR-1221-CORE | Telcordia GR-326-CORE

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Classification

Regional Availability Latin America | North America
Portfolio CommScope®
Product Type DWDM module
Product Series FDH 3000 | Mini FDH 3000

General Specifications

Device Type Plug-and-play module
Functionality Demultiplexing | Multiplexing
Application For use in FDH 3000 cabinets
Circuits, quantity 1
Distribution Type 40-channel DWDM
Interface, front SC/APC
Interface, Input SC/APC
Interface, Output SC/APC
Interface, rear SC/APC
Multiplexers, quantity 1

Dimensions

Height 38.1 mm | 1.5 in
Width 152.4 mm | 6 in
Depth 88.9 mm | 3.5 in

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Qualification Standards Telcordia GR-1209-CORE | Telcordia GR-1221-CORE | Telcordia GR-326-CORE

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Specification

Product Specification