Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

EG6120-000 | OCC1C-F-471-NNSEC

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
OCC1C compact CWDM, 8 channels + 1310 nm port, single demux, 1471 nm starting wavelength, 0.9 mm cable
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type CWDM component
Product Series OCC1C

General Specifications

Device Type Component, rectangular
Functionality Demultiplexing
Technology Type Free space optics
Application For use in FOSC closures
Circuits, quantity 1
Distribution Type 8-channel CWDM
Interface, Input Stub tail
Interface, Output Stub tail
Multiplexers, quantity 1
Port Type, optional 1310 nm port

Dimensions

Pigtail length, input 2.5 m | 8.202 ft
Pigtail length, output 2.5 m | 8.202 ft
Pigtail Diameter 0.9 mm | 0.035 in

Optical Specifications

Channel Spacing 20 nm
Starting Wavelength 1471 nm

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type CWDM component
Product Series OCC1C

General Specifications

Device Type Component, rectangular
Functionality Demultiplexing
Technology Type Free space optics
Application For use in FOSC closures
Circuits, quantity 1
Distribution Type 8-channel CWDM
Interface, Input Stub tail
Interface, Output Stub tail
Multiplexers, quantity 1
Port Type, optional 1310 nm port

Dimensions

Pigtail length, input 2.5 m | 8.202 ft
Pigtail length, output 2.5 m | 8.202 ft
Pigtail Diameter 0.9 mm | 0.035 in

Optical Specifications

Channel Spacing 20 nm
Starting Wavelength 1471 nm

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse