WDM-22U2UBL1A0000
- Available in:
- North America
FCM/FL2 VAM Fiber Optic Module, dual circuit WDM, singlemode, FC/UPC, unidirectional mux/demux
Specifications
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | WDM module |
Product Series | FDF | FL2000 |
General Specifications
Device Type | Standard VAM |
Functionality | Demultiplexing | Multiplexing |
Application | For use with FDF frames | For use with FL2 panels |
Circuits, quantity | 2 |
Distribution Type | 1 x 2 WDM |
Interface, front | FC/UPC |
Interface, Input | FC/UPC |
Interface, Output | FC/UPC |
Multiplexers, quantity | 2 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | WDM module |
Product Series | FDF | FL2000 |
General Specifications
Device Type | Standard VAM |
Functionality | Demultiplexing | Multiplexing |
Application | For use with FDF frames | For use with FL2 panels |
Circuits, quantity | 2 |
Distribution Type | 1 x 2 WDM |
Interface, front | FC/UPC |
Interface, Input | FC/UPC |
Interface, Output | FC/UPC |
Multiplexers, quantity | 2 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse