CBC1921Y-DS-2X | E15S07P39
Diplexer Stacked PCS/AWS 1-4, DC Sense, AISG Compatible 1.1-2.0
Specifications
Specifications
Product Classification
Product Type | Diplexer |
General Specifications
Product Family | CBC1921Y |
Common Port Label | ANT |
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 192 mm | 7.559 in |
Width | 194 mm | 7.638 in |
Depth | 140 mm | 5.512 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | AWS 1700 | PCS 1900 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | Auto sensing |
dc/AISG Pass-through, combiner | dc Sensing |
dc/AISG Pass-through, demultiplexer | Branch 1 | Branch 2 |
Voltage | 7–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 2 |
Port Designation | AWS | PCS |
License Band | AWS 1700, Band Pass | PCS 1900, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 1695–1780 2110–2200 | 1850–1990 |
Insertion Loss, maximum, dB | 0.35 | 0.25 |
Insertion Loss, typical, dB | 0.30 | 0.15 |
Total Group Delay, maximum, ns | 25 | 25 |
Return Loss, minimum, dB | 19 | 19 |
Return Loss, typical, dB | 22 | 22 |
Isolation, minimum, dB | 50 | 50 |
Isolation, typical, dB | 53 | 53 |
Input Power, RMS, maximum, W | 200 | 200 |
Input Power, PEP, maximum, W | 3,000 | 3,000 |
3rd Order PIM, typical, dBc | -153 | -153 |
3rd Order PIM Test Method | 1 x 20 W AWS CW tone 1 x 20 W PCS CW tone | 2 x 20 W CW tones |
Block Diagram
Click on image to enlarge. |
Logic Table
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Packaging and Weights
Volume | 5.2 L |
Weight, net | 7.5 kg | 16.535 lb |
Product Classification
Product Type | Diplexer |
General Specifications
Product Family | CBC1921Y |
Common Port Label | ANT |
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 192 mm | 7.559 in |
Width | 194 mm | 7.638 in |
Depth | 140 mm | 5.512 in |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | AWS 1700 | PCS 1900 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | Auto sensing |
dc/AISG Pass-through, combiner | dc Sensing |
dc/AISG Pass-through, demultiplexer | Branch 1 | Branch 2 |
Voltage | 7–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 2 |
Port Designation | AWS | PCS |
License Band | AWS 1700, Band Pass | PCS 1900, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 1695–1780; 2110–2200 | 1850–1990 |
Insertion Loss, maximum, dB | 0.35 | 0.25 |
Insertion Loss, typical, dB | 0.30 | 0.15 |
Total Group Delay, maximum, ns | 25 | 25 |
Return Loss, minimum, dB | 19 | 19 |
Return Loss, typical, dB | 22 | 22 |
Isolation, minimum, dB | 50 | 50 |
Isolation, typical, dB | 53 | 53 |
Input Power, RMS, maximum, W | 200 | 200 |
Input Power, PEP, maximum, W | 3,000 | 3,000 |
3rd Order PIM, typical, dBc | -153 | -153 |
3rd Order PIM Test Method | 1 x 20 W AWS CW tone; 1 x 20 W PCS CW tone | 2 x 20 W CW tones |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Packaging and Weights
Volume | 5.2 L |
Weight, net | 7.5 kg | 16.535 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence

Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence

Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse