Warning Icon
This product was discontinued on: February 20, 2019

For other alternatives, please contact us for more information.

1 Replacement products available

CBC782123T-DM | E11F23P08

Twin Quadplexer, 700/850/PCS-AWS/WCS,DC Manual Select

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • BTS-to-feeder and feeder-to-antenna application
  • Convertible mounting brackets

Product Classification

Product Type Quadplexer

General Specifications

Product Family CBC782123
Color Gray
Common Port Label Common
Modularity 2-Twin
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 7-16 DIN Female
RF Connector Interface Body Style Long neck

Dimensions

Height 225 mm | 8.858 in
Width 250 mm | 9.843 in
Depth 114 mm | 4.488 in
Ground Screw Diameter 6 mm | 0.236 in
Mounting Pipe Diameter Range 40–160 mm

Outline Drawing

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
License Band, Band Pass AWS 1700 | CEL 850 | LMR 750 | PCS 1900 | USA 700 | USA 750 | WCS 2300

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through Method User selectable
dc/AISG Pass-through Path Manual adjustment sets dc/AISG path
Lightning Surge Current 5 kA
Lightning Surge Current Waveform 8/20 waveform
Operating Current at Voltage 15 mA @ 12 V | 15 mA @ 24 V
Voltage 7–30 Vdc

Electrical Specifications, AISG

AISG Carrier 2176 KHz ± 100 ppm
Insertion Loss, maximum 1 dB
Return Loss, minimum 15 dB

Electrical Specifications

Sub-module 1 | 2 1 | 2 1 | 2 1 | 2 1 | 2
Branch 1 2 3 3 4
Port Designation 698-798 824-894 AWS-PCS PCS-AWS WCS
License Band LMR 750, Band Pass
USA 700, Band Pass
USA 750, Band Pass
CEL 850, Band Pass AWS 1700, Band Pass PCS 1900, Band Pass WCS 2300, Band Pass

Electrical Specifications, Band Pass

Frequency Range, MHz 698–798 824–894 1695–1780
2110–2180
1850–1990 2305–2360
Insertion Loss, typical, dB 0.35 0.35 0.30 0.30 0.30
Total Group Delay, maximum, ns 50 50 30 30 30
Return Loss, minimum, dB 20 20 20 20 20
Isolation, minimum, dB 50 50 50 50 50
Input Power, RMS, maximum, W 200 200 200 200 200
Input Power, PEP, maximum, W 2,000 2,000 2,000 2,000 2,000
3rd Order PIM, typical, dBc -155 -155 -155 -155
3rd Order PIM Test Method 2 x 20 W CW tones 2 x 20 W CW tones 1 x 20 W AWS CW tone
1 x 20 W PCS CW tone
2 x 20 W CW tones
Higher Order PIM, typical, dBc -155
Higher Order PIM Test Method 2 x 20 W CW tones

Block Diagram

Click on image to enlarge.

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Weight, net 9.2 kg | 20.283 lb

Product Classification

Product Type Quadplexer

General Specifications

Product Family CBC782123
Color Gray
Common Port Label Common
Modularity 2-Twin
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 7-16 DIN Female
RF Connector Interface Body Style Long neck

Dimensions

Height 225 mm | 8.858 in
Width 250 mm | 9.843 in
Depth 114 mm | 4.488 in
Ground Screw Diameter 6 mm | 0.236 in
Mounting Pipe Diameter Range 40–160 mm

Electrical Specifications

Impedance 50 ohm
License Band, Band Pass AWS 1700 | CEL 850 | LMR 750 | PCS 1900 | USA 700 | USA 750 | WCS 2300

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through Method User selectable
dc/AISG Pass-through Path Manual adjustment sets dc/AISG path
Lightning Surge Current 5 kA
Lightning Surge Current Waveform 8/20 waveform
Operating Current at Voltage 15 mA @ 12 V | 15 mA @ 24 V
Voltage 7–30 Vdc

Electrical Specifications, AISG

AISG Carrier 2176 KHz ± 100 ppm
Insertion Loss, maximum 1 dB
Return Loss, minimum 15 dB

Electrical Specifications

Sub-module 1 | 2 1 | 2 1 | 2 1 | 2 1 | 2
Branch 1 2 3 3 4
Port Designation 698-798 824-894 AWS-PCS PCS-AWS WCS
License Band LMR 750, Band Pass; USA 700, Band Pass; USA 750, Band Pass CEL 850, Band Pass AWS 1700, Band Pass PCS 1900, Band Pass WCS 2300, Band Pass

Electrical Specifications, Band Pass

Frequency Range, MHz 698–798 824–894 1695–1780; 2110–2180 1850–1990 2305–2360
Insertion Loss, typical, dB 0.35 0.35 0.30 0.30 0.30
Total Group Delay, maximum, ns 50 50 30 30 30
Return Loss, minimum, dB 20 20 20 20 20
Isolation, minimum, dB 50 50 50 50 50
Input Power, RMS, maximum, W 200 200 200 200 200
Input Power, PEP, maximum, W 2,000 2,000 2,000 2,000 2,000
3rd Order PIM, typical, dBc -155 -155 -155 -155
3rd Order PIM Test Method 2 x 20 W CW tones 2 x 20 W CW tones 1 x 20 W AWS CW tone; 1 x 20 W PCS CW tone 2 x 20 W CW tones
Higher Order PIM, typical, dBc -155
Higher Order PIM Test Method 2 x 20 W CW tones

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Weight, net 9.2 kg | 20.283 lb
Click on image to enlarge.
Click on image to enlarge.

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence