CDX68T-DS-43 | E14F05P91
Twin Diplexer 617-803/817-894 MHz, DC Sense, 4.3-10
Features and Benefits
- Automatic dc switching with dc sense
- Convertible mounting brackets
- Stackable in multiples with included hardware
Specifications
Product Classification
Product Type | Diplexer |
General Specifications
Color | Gray |
Common Port Label | Common |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 181 mm | 7.126 in |
Width | 165 mm | 6.496 in |
Depth | 121 mm | 4.764 in |
Ground Screw Diameter | 6 mm | 0.236 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | CEL 850 | USA 600 | USA 700 | USA 750 |
Electrical Specifications, Common Port
Composite Power, RMS | 200 W |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | Auto sensing |
dc/AISG Pass-through Path | See logic table |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications, AISG
AISG Carrier | 2176 KHz ± 100 ppm |
Insertion Loss, maximum | 1 dB |
Return Loss, minimum | 15 dB |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 1 | 2 | 2 |
Port Designation | 617–803 | 617-803 | 817–894 | 817-894 |
License Band | USA 600, Band Pass USA 700, Band Pass USA 750, Band Pass | USA 600, Band Pass USA 700, Band Pass USA 750, Band Pass | CEL 850, Band Pass | CEL 850, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 617–798 | 798–803 | 817–824 | 824–894 |
Insertion Loss, maximum, dB | 0.35 | 0.50 | 0.60 | 0.40 |
Insertion Loss, typical, dB | 0.20 | 0.30 | 0.45 | 0.30 |
Total Group Delay, maximum, ns | 40 | 60 | 65 | 40 |
Return Loss, minimum, dB | 20 | 20 | ||
Return Loss, typical, dB | 23 | 23 | ||
Isolation, typical, dB | 50 | 40 | 40 | 50 |
Input Power, RMS, maximum, W | 200 | 200 | ||
Input Power, PEP, maximum, W | 2,000 | 2,000 | ||
3rd Order PIM, minimum, dBc | -161 | -161 | ||
3rd Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones |
Block Diagram
Click on image to enlarge. |
Logic Table
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | 5%–100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Mounting Hardware Weight | 0.5 kg | 1.102 lb |
Volume | 3.7 L |
Weight, without mounting hardware | 5 kg | 11.023 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Product Classification
Product Type | Diplexer |
General Specifications
Color | Gray |
Common Port Label | Common |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 181 mm | 7.126 in |
Width | 165 mm | 6.496 in |
Depth | 121 mm | 4.764 in |
Ground Screw Diameter | 6 mm | 0.236 in |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | CEL 850 | USA 600 | USA 700 | USA 750 |
Electrical Specifications, Common Port
Composite Power, RMS | 200 W |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | Auto sensing |
dc/AISG Pass-through Path | See logic table |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications, AISG
AISG Carrier | 2176 KHz ± 100 ppm |
Insertion Loss, maximum | 1 dB |
Return Loss, minimum | 15 dB |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 1 | 2 | 2 |
Port Designation | 617–803 | 617-803 | 817–894 | 817-894 |
License Band | USA 600, Band Pass; USA 700, Band Pass; USA 750, Band Pass | USA 600, Band Pass; USA 700, Band Pass; USA 750, Band Pass | CEL 850, Band Pass | CEL 850, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 617–798 | 798–803 | 817–824 | 824–894 |
Insertion Loss, maximum, dB | 0.35 | 0.50 | 0.60 | 0.40 |
Insertion Loss, typical, dB | 0.20 | 0.30 | 0.45 | 0.30 |
Total Group Delay, maximum, ns | 40 | 60 | 65 | 40 |
Return Loss, minimum, dB | 20 | 20 | ||
Return Loss, typical, dB | 23 | 23 | ||
Isolation, typical, dB | 50 | 40 | 40 | 50 |
Input Power, RMS, maximum, W | 200 | 200 | ||
Input Power, PEP, maximum, W | 2,000 | 2,000 | ||
3rd Order PIM, minimum, dBc | -161 | -161 | ||
3rd Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | 5%–100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Mounting Hardware Weight | 0.5 kg | 1.102 lb |
Volume | 3.7 L |
Weight, without mounting hardware | 5 kg | 11.023 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence

Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence

Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse