E11F01P57
2X Diplexer 1710-2170/2300-2400, dc bypass on all branches
Specifications
Features and Benefits
- Preconfigured dc pass/block
- BTS-to-feeder and feeder-to-antenna application
Specifications
Product Classification
Product Type | Diplexer |
General Specifications
Product Family | CBC1723 |
Color | Gray |
Common Port Label | COM |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Medium neck |
Dimensions
Height | 185 mm | 7.283 in |
Width | 156 mm | 6.142 in |
Depth | 107 mm | 4.213 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | AWS 1700 | DCS 1800 | IMT 2100 | PCS 1900 | WCS 2300 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through, combiner | Branch 1 | Branch 2 |
dc/AISG Pass-through, demultiplexer | Branch 1 | Branch 2 |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 2 |
Port Designation | 1710-2170 | 2300-2400 |
License Band | AWS 1700, Band Pass DCS 1800, Band Pass IMT 2100, Band Pass PCS 1900, Band Pass | WCS 2300, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 1710–2170 | 2300–2400 |
Insertion Loss, maximum, dB | 0.40 | 0.40 |
Return Loss, minimum, dB | 18 | 18 |
Return Loss, typical, dB | 20 | 20 |
Isolation, minimum, dB | 70 | 70 |
Input Power, RMS, maximum, W | 300 | 300 |
Input Power, PEP, maximum, W | 3,000 | 3,000 |
3rd Order PIM, maximum, dBc | -150 | -150 |
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers |
Block Diagram
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | 5%–100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 3.1 L |
Weight, net | 4.8 kg | 10.582 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Diplexer |
General Specifications
Product Family | CBC1723 |
Color | Gray |
Common Port Label | COM |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Medium neck |
Dimensions
Height | 185 mm | 7.283 in |
Width | 156 mm | 6.142 in |
Depth | 107 mm | 4.213 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | AWS 1700 | DCS 1800 | IMT 2100 | PCS 1900 | WCS 2300 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through, combiner | Branch 1 | Branch 2 |
dc/AISG Pass-through, demultiplexer | Branch 1 | Branch 2 |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 2 |
Port Designation | 1710-2170 | 2300-2400 |
License Band | AWS 1700, Band Pass; DCS 1800, Band Pass; IMT 2100, Band Pass; PCS 1900, Band Pass | WCS 2300, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 1710–2170 | 2300–2400 |
Insertion Loss, maximum, dB | 0.40 | 0.40 |
Return Loss, minimum, dB | 18 | 18 |
Return Loss, typical, dB | 20 | 20 |
Isolation, minimum, dB | 70 | 70 |
Input Power, RMS, maximum, W | 300 | 300 |
Input Power, PEP, maximum, W | 3,000 | 3,000 |
3rd Order PIM, maximum, dBc | -150 | -150 |
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | 5%–100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 3.1 L |
Weight, net | 4.8 kg | 10.582 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence

Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence

Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse