E11F01P80
Triplexer 1710-1880/1920-2170/2300-2690, dc bypass on all ports
Features and Benefits
- Industry leading PIM performance
- Single configuration
- Designed for network Modernization, introduction of LTE2300 on existing site
- Designed for network Modernization, introduction of LTE2600 on existing site
- dc/AISG pass-through on all frequency ports
Specifications
Product Classification
Product Type | Triplexer |
General Specifications
Product Family | CBC182126 |
Color | Gray |
Common Port Label | COM |
Modularity | 1-Single |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Medium neck |
Dimensions
Height | 182.5 mm | 7.185 in |
Width | 58 mm | 2.283 in |
Depth | 173.5 mm | 6.831 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | DCS 1800 | IMT 2100 | IMT 2600 | TDD 2300 | TDD 2600 | WCS 2300 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through, combiner | Branch 1 | Branch 2 | Branch 3 |
dc/AISG Pass-through, demultiplexer | Branch 1 | Branch 2 | Branch 3 |
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications
Sub-module | 1 | 1 | 1 |
Branch | 1 | 2 | 3 |
Port Designation | 1800 | 2100 | 2300-2600 |
License Band | DCS 1800, Band Pass | IMT 2100, Band Pass | IMT 2600, Band Pass TDD 2300, Band Pass TDD 2600, Band Pass WCS 2300, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 1710–1880 | 1920–2170 | 2300–2690 |
Insertion Loss, typical, dB | 0.25 | 0.25 | 0.20 |
Return Loss, typical, dB | 20 | 20 | 20 |
Isolation, minimum, dB | 50 | 50 | 50 |
Input Power, RMS, maximum, W | 300 | 300 | 300 |
Input Power, PEP, maximum, W | 5,000 | 5,000 | 5,000 |
3rd Order PIM, typical, dBc | -160 | -160 | -160 |
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers | Two +43 dBm carriers |
Block Diagram
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 1.8 L |
Weight, net | 3.1 kg | 6.834 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Triplexer |
General Specifications
Product Family | CBC182126 |
Color | Gray |
Common Port Label | COM |
Modularity | 1-Single |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Medium neck |
Dimensions
Height | 182.5 mm | 7.185 in |
Width | 58 mm | 2.283 in |
Depth | 173.5 mm | 6.831 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | DCS 1800 | IMT 2100 | IMT 2600 | TDD 2300 | TDD 2600 | WCS 2300 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through, combiner | Branch 1 | Branch 2 | Branch 3 |
dc/AISG Pass-through, demultiplexer | Branch 1 | Branch 2 | Branch 3 |
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications
Sub-module | 1 | 1 | 1 |
Branch | 1 | 2 | 3 |
Port Designation | 1800 | 2100 | 2300-2600 |
License Band | DCS 1800, Band Pass | IMT 2100, Band Pass | IMT 2600, Band Pass; TDD 2300, Band Pass; TDD 2600, Band Pass; WCS 2300, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 1710–1880 | 1920–2170 | 2300–2690 |
Insertion Loss, typical, dB | 0.25 | 0.25 | 0.20 |
Return Loss, typical, dB | 20 | 20 | 20 |
Isolation, minimum, dB | 50 | 50 | 50 |
Input Power, RMS, maximum, W | 300 | 300 | 300 |
Input Power, PEP, maximum, W | 5,000 | 5,000 | 5,000 |
3rd Order PIM, typical, dBc | -160 | -160 | -160 |
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers | Two +43 dBm carriers |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 1.8 L |
Weight, net | 3.1 kg | 6.834 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence

Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence

Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse