E11F13P46-V
Twin Diplexer, 700/900 MHz, RJ40, dc block on all ports with hybrid connectors 4.3-10 input and 7/16 output
Specifications
Features and Benefits
- Industry leading PIM performance
- dc/AISG blocking on all ports
- Twin configuration
- Hybrid connectors 4.3-10 input and 7/16 output
Specifications
Product Classification
Product Type | Diplexer |
General Specifications
Product Family | CBC79X |
Color | Gray |
Common Port Label | Port 3 |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female | 7-16 DIN Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 307 mm | 12.087 in |
Width | 170 mm | 6.693 in |
Depth | 144 mm | 5.669 in |
RF Connector Length | 25 mm | 0.984 in |
Ground Screw Diameter | 5 mm | 0.197 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Insertion Loss Ripple, maximum | 0.2 dB |
Electrical Safety Standard | EN 60950 |
Electromagnetic Compatibility/Interference (EMC/EMI) | EN 55022 | ETSI 301 489-1 V1.8.1 |
Impedance | 50 ohm |
License Band, Band Pass | APT 700 | CEL 900 | EDD 800 | LMR 750 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | No dc/AISG pass-through |
dc/AISG Pass-through, combiner | dc/AISG blocking on all ports |
dc/AISG Pass-through, demultiplexer | dc/AISG blocking on all ports |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 2 |
Port Designation | 698-803 | 880-960 |
License Band | APT 700, Band Pass | CEL 900, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 698–803 | 880–960 |
Insertion Loss, maximum, dB | 0.50 | 0.50 |
Insertion Loss, typical, dB | 0.25 | 0.25 |
Return Loss, minimum, dB | 18 | 18 |
Return Loss, typical, dB | 20 | 20 |
Isolation, minimum, dB | 50 | 50 |
Isolation, typical, dB | 55 | 55 |
Input Power, RMS, maximum, W | 200 | 200 |
Input Power, PEP, maximum, W | 2,000 | 2,000 |
3rd Order PIM, typical, dBc | -158 | -158 |
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers |
Block Diagram
Click on image to enlarge. |
Material Specifications
Finish | Painted |
Mechanical Specifications
Mechanical Shock Test Method | IEC 60068-2-27 |
Wind Speed, maximum | 200 km/h (124 mph) |
Environmental Specifications
Operating Temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Environmental Test Method | ETSI EN 300 019-1-4 |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Mean Time Between Failures, minimum | 1000000 h |
Thermal Shock Test Method | IEC 60068-2-14 |
UV Resistance Test Method | IEC 60068-2-5 |
Vibration Test Method | IEC 60068-2-6 |
Packaging and Weights
Included | Mounting hardware |
Volume | 4.5 L |
Weight, net | 5.6 kg | 12.346 lb |
Weight, without mounting hardware | 5.1 kg | 11.244 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Diplexer |
General Specifications
Product Family | CBC79X |
Color | Gray |
Common Port Label | Port 3 |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female | 7-16 DIN Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 307 mm | 12.087 in |
Width | 170 mm | 6.693 in |
Depth | 144 mm | 5.669 in |
RF Connector Length | 25 mm | 0.984 in |
Ground Screw Diameter | 5 mm | 0.197 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Electrical Specifications
Insertion Loss Ripple, maximum | 0.2 dB |
Electrical Safety Standard | EN 60950 |
Electromagnetic Compatibility/Interference (EMC/EMI) | EN 55022 | ETSI 301 489-1 V1.8.1 |
Impedance | 50 ohm |
License Band, Band Pass | APT 700 | CEL 900 | EDD 800 | LMR 750 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through Method | No dc/AISG pass-through |
dc/AISG Pass-through, combiner | dc/AISG blocking on all ports |
dc/AISG Pass-through, demultiplexer | dc/AISG blocking on all ports |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 2 |
Port Designation | 698-803 | 880-960 |
License Band | APT 700, Band Pass | CEL 900, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 698–803 | 880–960 |
Insertion Loss, maximum, dB | 0.50 | 0.50 |
Insertion Loss, typical, dB | 0.25 | 0.25 |
Return Loss, minimum, dB | 18 | 18 |
Return Loss, typical, dB | 20 | 20 |
Isolation, minimum, dB | 50 | 50 |
Isolation, typical, dB | 55 | 55 |
Input Power, RMS, maximum, W | 200 | 200 |
Input Power, PEP, maximum, W | 2,000 | 2,000 |
3rd Order PIM, typical, dBc | -158 | -158 |
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers |
Material Specifications
Finish | Painted |
Mechanical Specifications
Mechanical Shock Test Method | IEC 60068-2-27 |
Wind Speed, maximum | 200 km/h (124 mph) |
Environmental Specifications
Operating Temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Environmental Test Method | ETSI EN 300 019-1-4 |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Mean Time Between Failures, minimum | 1000000 h |
Thermal Shock Test Method | IEC 60068-2-14 |
UV Resistance Test Method | IEC 60068-2-5 |
Vibration Test Method | IEC 60068-2-6 |
Packaging and Weights
Included | Mounting hardware |
Volume | 4.5 L |
Weight, net | 5.6 kg | 12.346 lb |
Weight, without mounting hardware | 5.1 kg | 11.244 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence

Filter Products – Designed for PIM Excellence
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence

Filter Products – Designed for PIM Excellence
Other Ways to Browse