E14F15P44
Quad Quadplexer 617-960/1350-2200/2300-2400/2496-2700 MHz, 4.3-10 connectors,dc bypass on all ports
Features and Benefits
- Industry leading PIM performance
- Designed for network modernization application, introduction of LTE2300 and LTE2600 on existing site
- New 4.3-10 connectors for improved PIM performance and size reduction
- Suitable for feeders cables reduction
Specifications
Product Classification
Product Type | Quadplexer |
General Specifications
Color | Gray |
Modularity | 4-Quad |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
Dimensions
Height | 88 mm | 3.465 in |
Width | 386 mm | 15.197 in |
Depth | 152 mm | 5.984 in |
Mounting Pipe Diameter Range | 43–122 mm |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | APT 700 | CEL 850 | CEL 900 | DCS 1800 | EDD 800 | IMT 2100 | IMT 2600 | LMR 800 | LMR 900 | SDL 1400 | TDD 2300 | USA 600 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through, combiner | Branch 1 | Branch 2 | Branch 3 | Branch 4 |
dc/AISG Pass-through, demultiplexer | Branch 1 | Branch 2 | Branch 3 | Branch 4 |
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications, AISG
AISG Carrier | 2176 KHz ± 100 ppm |
Insertion Loss, maximum | 0.1 dB |
Return Loss, minimum | 18 dB |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 2 | 3 | 4 |
Port Designation | PORT 1 617-960 | PORT 2 1350-2200 | PORT 3 2300-2400 | PORT 4 2496-2700 |
License Band | APT 700, Band Pass CEL 850, Band Pass CEL 900, Band Pass EDD 800, Band Pass LMR 750, Band Pass LMR 800, Band Pass LMR 900, Band Pass USA 600, Band Pass | DCS 1800, Band Pass IMT 2100, Band Pass LMR 900, Band Pass PDC 1500, Band Pass SDL 1400, Band Pass | TDD 2300, Band Pass | IMT 2600, Band Pass TDD 2600, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 617–960 | 1350–2200 | 2300–2400 | 2496–2700 |
Insertion Loss, typical, dB | 0.15 | 0.10 | 0.20 | 0.15 |
Return Loss, typical, dB | 20 | 20 | 20 | 20 |
Isolation, typical, dB | 38 | 38 | 38 | 38 |
Input Power, RMS, maximum, W | 125 | 125 | 125 | 125 |
Input Power, PEP, maximum, W | 1,250 | 1,250 | 1,250 | 1,250 |
3rd Order PIM, typical, dBc | -155 | -155 | -155 | -155 |
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers | Two +43 dBm carriers | Two +43 dBm carriers |
Block Diagram
Click on image to enlarge. |
Mechanical Specifications
Wind Speed, maximum | 200 km/h (124 mph) |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Environmental Test Method | ETSI EN 300 019-1-4 |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Vibration Test Method | IEC 60068-2-6 |
Packaging and Weights
Included | Mounting hardware |
Volume | 5.2 L |
Weight, with mounting hardware | 8.45 kg | 18.629 lb |
Weight, without mounting hardware | 7.5 kg | 16.535 lb |
Product Classification
Product Type | Quadplexer |
General Specifications
Color | Gray |
Modularity | 4-Quad |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 4.3-10 Female |
Dimensions
Height | 88 mm | 3.465 in |
Width | 386 mm | 15.197 in |
Depth | 152 mm | 5.984 in |
Mounting Pipe Diameter Range | 43–122 mm |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | APT 700 | CEL 850 | CEL 900 | DCS 1800 | EDD 800 | IMT 2100 | IMT 2600 | LMR 800 | LMR 900 | SDL 1400 | TDD 2300 | USA 600 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through, combiner | Branch 1 | Branch 2 | Branch 3 | Branch 4 |
dc/AISG Pass-through, demultiplexer | Branch 1 | Branch 2 | Branch 3 | Branch 4 |
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications, AISG
AISG Carrier | 2176 KHz ± 100 ppm |
Insertion Loss, maximum | 0.1 dB |
Return Loss, minimum | 18 dB |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 2 | 3 | 4 |
Port Designation | PORT 1 617-960 | PORT 2 1350-2200 | PORT 3 2300-2400 | PORT 4 2496-2700 |
License Band | APT 700, Band Pass; CEL 850, Band Pass; CEL 900, Band Pass; EDD 800, Band Pass; LMR 750, Band Pass; LMR 800, Band Pass; LMR 900, Band Pass; USA 600, Band Pass | DCS 1800, Band Pass; IMT 2100, Band Pass; LMR 900, Band Pass; PDC 1500, Band Pass; SDL 1400, Band Pass | TDD 2300, Band Pass | IMT 2600, Band Pass; TDD 2600, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 617–960 | 1350–2200 | 2300–2400 | 2496–2700 |
Insertion Loss, typical, dB | 0.15 | 0.10 | 0.20 | 0.15 |
Return Loss, typical, dB | 20 | 20 | 20 | 20 |
Isolation, typical, dB | 38 | 38 | 38 | 38 |
Input Power, RMS, maximum, W | 125 | 125 | 125 | 125 |
Input Power, PEP, maximum, W | 1,250 | 1,250 | 1,250 | 1,250 |
3rd Order PIM, typical, dBc | -155 | -155 | -155 | -155 |
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers | Two +43 dBm carriers | Two +43 dBm carriers |
Mechanical Specifications
Wind Speed, maximum | 200 km/h (124 mph) |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Environmental Test Method | ETSI EN 300 019-1-4 |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Vibration Test Method | IEC 60068-2-6 |
Packaging and Weights
Included | Mounting hardware |
Volume | 5.2 L |
Weight, with mounting hardware | 8.45 kg | 18.629 lb |
Weight, without mounting hardware | 7.5 kg | 16.535 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence

Filter Products – Designed for PIM Excellence
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence

Filter Products – Designed for PIM Excellence
Other Ways to Browse