Warning Icon
This product was discontinued on: October 31, 2018

For other alternatives, please contact us for more information.

1 Replacement products available

E15S09P69

Crossband Coupler, PCS/AWS, AISG compatible, dc pass on AWS port

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Coupler

General Specifications

Product Family CBC1921
Color Gray
Common Port Label COM
Modularity 1-Single
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 7-16 DIN Female
RF Connector Interface Body Style Long neck

Dimensions

Height 192 mm | 7.559 in
Width 186 mm | 7.323 in
Depth 65.5 mm | 2.579 in
Ground Screw Diameter 6 mm | 0.236 in
Mounting Pipe Diameter Range 40–160 mm

Outline Drawing

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
License Band, Band Pass AWS 1700 | PCS 1900 | TDD 1900

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through, combiner Branch 1
dc/AISG Pass-through, demultiplexer Branch 1
Lightning Surge Current 10 kA
Lightning Surge Current Waveform 8/20 waveform

Electrical Specifications

Sub-module 1 1
Branch 1 2
Port Designation AWS PCS
License Band AWS 1700, Band Pass PCS 1900, Band Pass
TDD 1900, Band Pass

Electrical Specifications, Band Pass

Frequency Range, MHz 1710–1755
2110–2155
1850–1990
Insertion Loss, typical, dB 0.20 0.20
Total Group Delay, maximum, ns 12 10
Return Loss, minimum, dB 22 22
Return Loss, typical, dB 24
Isolation, minimum, dB 55 55
Input Power, RMS, maximum, W 250 250
3rd Order PIM, maximum, dBc -155 -155
3rd Order PIM Test Method One +43 dBm AWS carrier
One +43 dBm PCS carrier
Two +43 dBm carriers

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Volume 2.3 L
Weight, net 3 kg | 6.614 lb

Product Classification

Product Type Coupler

General Specifications

Product Family CBC1921
Color Gray
Common Port Label COM
Modularity 1-Single
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 7-16 DIN Female
RF Connector Interface Body Style Long neck

Dimensions

Height 192 mm | 7.559 in
Width 186 mm | 7.323 in
Depth 65.5 mm | 2.579 in
Ground Screw Diameter 6 mm | 0.236 in
Mounting Pipe Diameter Range 40–160 mm

Electrical Specifications

Impedance 50 ohm
License Band, Band Pass AWS 1700 | PCS 1900 | TDD 1900

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through, combiner Branch 1
dc/AISG Pass-through, demultiplexer Branch 1
Lightning Surge Current 10 kA
Lightning Surge Current Waveform 8/20 waveform

Electrical Specifications

Sub-module 1 1
Branch 1 2
Port Designation AWS PCS
License Band AWS 1700, Band Pass PCS 1900, Band Pass; TDD 1900, Band Pass

Electrical Specifications, Band Pass

Frequency Range, MHz 1710–1755; 2110–2155 1850–1990
Insertion Loss, typical, dB 0.20 0.20
Total Group Delay, maximum, ns 12 10
Return Loss, minimum, dB 22 22
Return Loss, typical, dB 24
Isolation, minimum, dB 55 55
Input Power, RMS, maximum, W 250 250
3rd Order PIM, maximum, dBc -155 -155
3rd Order PIM Test Method One +43 dBm AWS carrier; One +43 dBm PCS carrier Two +43 dBm carriers

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Volume 2.3 L
Weight, net 3 kg | 6.614 lb
Click on image to enlarge.

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence