TD-PCS-1-D-B3 | E15Z50P72
Twin Inband Diplexer PCS A5-D, DC sense
Specifications
Specifications
Product Classification
Product Type | Diplexer |
General Specifications
Color | Gray |
Connector Interface | 7-16 DIN Female |
Dimensions
Height | 465 mm | 18.307 in |
Width | 365 mm | 14.37 in |
Depth | 83 mm | 3.268 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
5th Order IMD Test Method | Two +43 dBm carriers |
5th Order IMD, maximum | -153 dBc |
Electrical Specifications, Rx (Uplink)
Frequency Band | 1865.625 – 1869.375 MHz |
Insertion Loss, typical | 0.8 dB |
Return Loss, typical | 18 dB |
Isolation, minimum | 28 dB |
Total Group Delay, maximum | 300 ns |
Electrical Specifications 2, Rx (Uplink)
Frequency Band | 1870.25 – 1874.75 MHz |
Isolation, minimum | 28 dB |
Isolation, typical | 28 dB |
Total Group Delay, maximum | 300 ns |
Insertion Loss, typical | 0.8 dB |
Electrical Specifications, Tx (Downlink)
Frequency Band | 1945.625 – 1949.375 MHz |
Isolation, minimum | 28 dB |
Isolation, typical | 28 dB |
Input Power, PEP, maximum | 3000 W |
Input Power, RMS, maximum | 100 W |
Total Group Delay, maximum | 300 ns |
Insertion Loss, typical | 0.8 dB |
Return Loss, typical | 18 dB |
Electrical Specifications 2, Tx (Downlink)
3rd Order IMD Test Method | Two +43 dBm carriers |
Frequency Band | 1950.25 – 1954.75 MHz |
Input Power, PEP, maximum | 3000 W |
Insertion Loss, typical | 0.8 dB |
Isolation, minimum | 28 dB |
Isolation, typical | 28 dB |
Return Loss, minimum | 18 dB |
Return Loss, typical | 18 dB |
Block Diagram
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Weight, net | 15.8 kg | 34.833 lb |
Product Classification
Product Type | Diplexer |
General Specifications
Color | Gray |
Connector Interface | 7-16 DIN Female |
Dimensions
Height | 465 mm | 18.307 in |
Width | 365 mm | 14.37 in |
Depth | 83 mm | 3.268 in |
Electrical Specifications
5th Order IMD Test Method | Two +43 dBm carriers |
5th Order IMD, maximum | -153 dBc |
Electrical Specifications, Rx (Uplink)
Frequency Band | 1865.625 – 1869.375 MHz |
Insertion Loss, typical | 0.8 dB |
Return Loss, typical | 18 dB |
Isolation, minimum | 28 dB |
Total Group Delay, maximum | 300 ns |
Electrical Specifications 2, Rx (Uplink)
Frequency Band | 1870.25 – 1874.75 MHz |
Isolation, minimum | 28 dB |
Isolation, typical | 28 dB |
Total Group Delay, maximum | 300 ns |
Insertion Loss, typical | 0.8 dB |
Electrical Specifications, Tx (Downlink)
Frequency Band | 1945.625 – 1949.375 MHz |
Isolation, minimum | 28 dB |
Isolation, typical | 28 dB |
Input Power, PEP, maximum | 3000 W |
Input Power, RMS, maximum | 100 W |
Total Group Delay, maximum | 300 ns |
Insertion Loss, typical | 0.8 dB |
Return Loss, typical | 18 dB |
Electrical Specifications 2, Tx (Downlink)
3rd Order IMD Test Method | Two +43 dBm carriers |
Frequency Band | 1950.25 – 1954.75 MHz |
Input Power, PEP, maximum | 3000 W |
Insertion Loss, typical | 0.8 dB |
Isolation, minimum | 28 dB |
Isolation, typical | 28 dB |
Return Loss, minimum | 18 dB |
Return Loss, typical | 18 dB |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Weight, net | 15.8 kg | 34.833 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse