E15Z09P94
Tower Mounted Amplifier, Twin Diplexed AWS/700–750 Bypass with AISG
Specifications
Specifications
Product Classification
Product Type | 1-BTS:2-ANT (Diplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 220 mm | 8.661 in |
Width | 155 mm | 6.102 in |
Depth | 108 mm | 4.252 in |
Ground Screw Diameter | 6 mm | 0.236 in |
Mounting Pipe Diameter Range | 40–160 mm |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
License Band, Band Pass | APT 700 | LMR 750 | USA 700 | USA 750 |
License Band, LNA | AWS 1700 |
Electrical Specifications, dc Power/Alarm
dc Switching/Redundancy | No |
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Operating Current at Voltage | 135 mA @ 12 V | 75 mA @ 24 V |
Operating Current Tolerance | ±15 mA |
Voltage | 7–30 Vdc |
Voltage, CWA Mode | 10–18 Vdc |
Alarm Current, CWA Mode | 180–200 mA @ 10–18 V |
Electrical Specifications, AISG
AISG Carrier | 2.176 MHz ± 100 ppm |
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Default Protocol | AISG 2.0 |
Protocol | AISG 1.1 | AISG 2.0 |
Voltage, AISG Mode | 10–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 2 |
Port Designation | 698–805 | AWS ANT |
License Band | APT 700, Band Pass LMR 750, Band Pass USA 700, Band Pass USA 750, Band Pass | AWS 1700, LNA |
Electrical Specifications, Band Pass
Frequency Range, MHz | 698–805 | |
Insertion Loss, maximum, dB | 0.30 | |
Return Loss, minimum, dB | 22 | |
Input Power, RMS, maximum, W | 500 | |
Input Power, PEP, maximum, W | 5,000 | |
3rd Order PIM, typical, dBc | -153 | |
3rd Order PIM Test Method | 2 x 20 W CW tones | |
Higher Order PIM, typical, dBc | -153 | |
Higher Order PIM Test Method | 1 x 20 W AWS CW tone 1 x 20 W PCS CW tone |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 1710–1770 | |
Bandwidth, MHz | 60.00 | |
Gain, nominal, dB | 13.0 | |
Gain Tolerance, dB | ±1.0 | |
Noise Figure, typical, dB | 1.3 | |
Output IP3, minimum, dBm | 25 | |
Return Loss, minimum, dB | 18 | |
Insertion Loss - Bypass Mode, typical, dB | 1.5 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 2110–2170 | |
Bandwidth, MHz | 60.00 | |
Insertion Loss, typical, dB | 0.30 | |
Return Loss, minimum, dB | 20 | |
Input Power, RMS, maximum, W | 500 | |
Input Power, PEP, maximum, W | 5,000 |
Block Diagram
Click on image to enlarge. |
Material Specifications
Finish | Painted |
Mechanical Specifications
Wind Loading @ Velocity, maximum | 33.0 N @ 115 km/h (7.4 lbf @ 115 km/h) |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Weight, net | 5.4 kg | 11.905 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | 1-BTS:2-ANT (Diplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 220 mm | 8.661 in |
Width | 155 mm | 6.102 in |
Depth | 108 mm | 4.252 in |
Ground Screw Diameter | 6 mm | 0.236 in |
Mounting Pipe Diameter Range | 40–160 mm |
Electrical Specifications
License Band, Band Pass | APT 700 | LMR 750 | USA 700 | USA 750 |
License Band, LNA | AWS 1700 |
Electrical Specifications, dc Power/Alarm
dc Switching/Redundancy | No |
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Operating Current at Voltage | 135 mA @ 12 V | 75 mA @ 24 V |
Operating Current Tolerance | ±15 mA |
Voltage | 7–30 Vdc |
Voltage, CWA Mode | 10–18 Vdc |
Alarm Current, CWA Mode | 180–200 mA @ 10–18 V |
Electrical Specifications, AISG
AISG Carrier | 2.176 MHz ± 100 ppm |
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Default Protocol | AISG 2.0 |
Protocol | AISG 1.1 | AISG 2.0 |
Voltage, AISG Mode | 10–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 2 |
Port Designation | 698–805 | AWS ANT |
License Band | APT 700, Band Pass; LMR 750, Band Pass; USA 700, Band Pass; USA 750, Band Pass | AWS 1700, LNA |
Electrical Specifications, Band Pass
Frequency Range, MHz | 698–805 | |
Insertion Loss, maximum, dB | 0.30 | |
Return Loss, minimum, dB | 22 | |
Input Power, RMS, maximum, W | 500 | |
Input Power, PEP, maximum, W | 5,000 | |
3rd Order PIM, typical, dBc | -153 | |
3rd Order PIM Test Method | 2 x 20 W CW tones | |
Higher Order PIM, typical, dBc | -153 | |
Higher Order PIM Test Method | 1 x 20 W AWS CW tone; 1 x 20 W PCS CW tone |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 1710–1770 | |
Bandwidth, MHz | 60.00 | |
Gain, nominal, dB | 13.0 | |
Gain Tolerance, dB | ±1.0 | |
Noise Figure, typical, dB | 1.3 | |
Output IP3, minimum, dBm | 25 | |
Return Loss, minimum, dB | 18 | |
Insertion Loss - Bypass Mode, typical, dB | 1.5 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 2110–2170 | |
Bandwidth, MHz | 60.00 | |
Insertion Loss, typical, dB | 0.30 | |
Return Loss, minimum, dB | 20 | |
Input Power, RMS, maximum, W | 500 | |
Input Power, PEP, maximum, W | 5,000 |
Material Specifications
Finish | Painted |
Mechanical Specifications
Wind Loading @ Velocity, maximum | 33.0 N @ 115 km/h (7.4 lbf @ 115 km/h) |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Weight, net | 5.4 kg | 11.905 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence

Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence

Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse